What are you looking for?

This is Search input need to add more information.


Overview

The 3455RG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. These products are factory calibrated to the customer’s specification. They have gold alloy contacts for low voltage applications.
3455RG Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 3455RG Series Products

Product Functional Properties Open Temperature Close Temperature
3455RG 80020609 Close on rise 65.6 °C [150 °F] 82.2 °C [180 °F]
3455RG 80820928 Open on rise 55.0 °C [131 °F] 45.0 °C [113 °F]
3455RG 81290064 Open on rise 51.7 °C [125 °F] 37.8 °C [100 °F]
3455RG 81570199 Open on rise 39.4 °C [103 °F] 39.4 °C [103 °F]
3455RG 81800009 Close on rise 4.4 °C [40 °F] 15.6 °C [60 °F]
3455RG 82570096 Open on rise 75.0 °C [167 °F] 48.9 °C [120 °F]
3455RG 82790031 Close on rise 40.6 °C [105 °F] 51.7 °C [125 °F]
3455RG 84000012 Close on rise 55.0 °C [131 °F] 65.0 °C [149 °F]
3455RG 84110018 Open on rise 100.0 °C [212 °F] 83.3 °C [182 °F]
3455RG 86500001 Close on rise 43.3 °C [110 °F] 60.0 °C [140 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.