==ci_id==163002== ==la_id==1==

What are you looking for?

This is Search input need to add more information.


Overview

The 3450RG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. These products are factory calibrated to the customer’s specification. They have gold alloy contacts for low voltage applications.
3450RG Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 3450RG Series Products

Product Functional Properties Open Temperature Close Temperature
3450RG 80040512 Open on rise 48.9 °C [120 °F] 38.9 °C [102 °F]
3450RG 80880371 Close on rise 81.1 °C [178 °F] 92.7 °C [199 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.