==ci_id==162996== ==la_id==1==

What are you looking for?

This is Search input need to add more information.


Overview

The 2455RVB Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product.
2455RBV Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 2455RBV Series Products

Product Functional Properties Open Temperature Close Temperature
2455RBV 00290111 Open on rise 12.8 °C [55 °F] 4.4 °C [40 °F]
2455RBV 04490026 Close on rise 60.0 °C [140 °F] 71.1 °C [160 °F]
2455RBV 80290129 Open on rise 21.1 °C [70 °F] 10.0 °C [50 °F]
2455RBV 81170327 Open on rise 87.2 °C [189 °F] 65.0 °C [149 °F]
2455RBV 81170354 Close on rise 15.6 °C [60 °F] 26.7 °C [80 °F]
2455RBV 81170365 Open on rise -11.1 °C [12 °F] 32.2 °C [90 °F]
2455RBV 81510033 Open on rise 10.0 °C [50 °F] -1.1 °C [30 °F]
2455RBV 82340040 Open on rise 7.8 °C [46 °F] 0.0 °C [32 °F]
2455RBV 84690007 Open on rise 12.8 °C [55 °F] 1.7 °C [35 °F]
2455RBV 87550001 Open on rise 107.2 °C [225 °F] 51.7 °C [125 °F]

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.