What are you looking for?

This is Search input need to add more information.


Overview

The 2455R Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. These products are factory calibrated to the customer’s specification.
2455R Commercial Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Commercial Thermostats Datasheet English 756KB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB

Browse 2455R Series Products

Product Functional Properties Open Temperature Close Temperature
2455R 00010444 Open on rise 12.8 °C [55 °F] 4.4 °C [40 °F]
2455R 00980166 Close on rise 78.9 °C [174 °F] 96.7 °C [206 °F]
2455R 01570038 Open on rise 104.4 °C [220 °F] 82.2 °C [180 °F]
2455R 01580037 Open on rise 48.9 °C [120 °F] 41.7 °C [107 °F]
2455R 05020001 Open on rise 68.3 °C [155 °F] 54.4 °C [130 °F]
2455R 80821016 Open on rise 80.0 °C [176 °F] 65.0 °C [149 °F]
2455R 81000452 Close on rise 80.0 °C [176 °F] 100.0 °C [212 °F]
2455R 82090072 Open on rise 140.0 °C [284 °F] 110.0 °C [230 °F]
2455R 82800055 Open on rise 121.7 °C [251 °F] 99.4 °C [211 °F]
2455R 87530002 Close on rise 107.2 °C [225 °F] max. 50.0 °C [122 °F] min.

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.