What are you looking for?

This is Search input need to add more information.


Overview

The 3106 Series is a single-pole, single-throw switch activated by a snap-action bimetal disc. The case is laser welded to form a hermetically-sealed steel housing, with a glass-to-metal seal at the terminal junction. WE-1 gold alloy cross point contacts allow use in potential low voltage applications. Temperature calibrations are pre-set at the factory, and each unit is thermally and mechanically inspected. It is available to open or close on temperature rise. A variety of mounting brackets and terminals is available.

  • 3106: Not UL/CSA approved.
  • 3106U: UL/CSA approved.
3106 Series Precision Thermostats – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Precision and High Reliability Thermostats Datasheet -- 4MB
Thermostats Line Guide Product Line Guide English 444KB
Thermal Sensors Product Range Guide English 12MB

Browse 3106 Series Products

Product Functional Properties Open Temperature Close Temperature
3106 00030114 Close on rise 4.4 °C [8 °F] max. diff. 55.0 °C [131 °F]
3106 00040028 Close on rise 107.2 °C [225 °F] 23.9 °C [75 °F]
3106 00430071 Open on rise 76.7 °C [170 °F] 65.6 °C [150 °F]
3106 01450007 Open on rise 115.0 °C [239 °F] 100.0 °C [212 °F]
3106 02030004 Open on rise 70.0 °C [158 °F] 50.0 °C [122 °F]
3106 02810001 Open on rise 100.0 °C [212 °F] 90.0 °C [194 °F]
3106U 00010049 Open on rise 50.0 °C [122 °F] 37.8 °C [100 °F]
3106U 00060027 Close on rise 4.4 °C [8 °F] max. diff. 67.8 °C [154 °F]
3106U 00450126 Open on rise 71.1 °C [160 °F] 60.0 °C [140 °F]
3106U 01820002 Open on rise 15.6 °C [60 °F] 4.4 °C [40 °F]

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.