What are you looking for?

This is Search input need to add more information.


Overview

Honeywell MICRO SWITCH TW Series toggle switches are military qualified to MIL-83731 specifications for sealed and unsealed toggle switches. Quality construction features include an available bonded seal between the toggle lever and bushing for those applications where a sealing-related failure cannot be tolerated.

The durable design of the TW Series toggle is well-suited for many military, aerospace and other demanding applications where space behind the panel is limited. These applications include environments where the panels are subjected to mechanical shock, vibration, dust, splashing or hose-directed water, and temperature extremes.

MICRO SWITCH TW toggles feature a miniature military-grade design with environmental sealing capabilities and can be configured with a large selection of circuitries, electrical terminations, lever and bushing designs, and contact material options to satisfy a diverse range of applications.

TW Series Standard Toggle Switches – Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH TW Series Miniature Military-Grade Toggle Switches Datasheet English 1MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Oil and Gas Brochure Brochure English 4MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Aerospace and Defense Product Range Guide Product Range Guide English 18MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Browse TW Series Products

Product Action Termination Ampere and Voltage Rating
111TW1-1 3 position IWTS 0.1 A to 5.0 A at 0.5 Vac to 115 Vac|0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc
111TW1-2D 2 position IWTS 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc|0.1 A to 5.0 A at 0.5 Vac to 115 Vac
111TW1-3 2 position IWTS 0.1 A to 5.0 A at 0.5 Vac to 115 Vac|0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc
111TW1-3D 2 position IWTS 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc|0.1 A to 5.0 A at 0.5 Vac to 115 Vac
111TW600-3 2 position IWTS 0.1 A to 5.0 A at 0.5 Vac to 115 Vac|0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc
112TW1-1 3 position IWTS 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc|0.1 A to 5.0 A at 0.5 Vac to 115 Vac
112TW1-10 3 position IWTS 0.1 A to 5.0 A at 0.5 Vac to 115 Vac|0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc
112TW1-10A 3 position IWTS 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc|0.1 A to 5.0 A at 0.5 Vac to 115 Vac
112TW1-10E 3 position IWTS 0.1 A to 5.0 A at 0.5 Vac to 115 Vac|0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc
112TW1-1A 3 position IWTS 0.1 A to 5.0 A at 0.5 Vdc to 28 Vdc|0.1 A to 5.0 A at 0.5 Vac to 115 Vac

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.