Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==Ntt==GLF%20Series== ==asearch==1==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Actuator  Sealing  Termination Type  Housing Material
GLFA01A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A1A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A1B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A2A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A2B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A4J Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A5A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01A5B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01B Top Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01C Top Roller Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01D Top Roller Arm IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA01E7B Wobble - Coil Spring IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03A1A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03A1B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03A2A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03A2B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03A4J Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03A5A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03A5B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03B Top Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03C Top Roller Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03D Top Roller Arm IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA03E7B Wobble - Coil Spring IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA04A1A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA04A1B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA04A2A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA04A4J Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA04A5A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA04A5B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA04B Top Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA04C Top Roller Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA04D Top Roller Arm IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA04E7B Wobble - Coil Spring IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06A1A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06A1B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06A2A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06A2B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06A4J Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06A5A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06A5B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06B Top Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06C Top Roller Plunger IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06D Top Roller Arm IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA06E7B Wobble - Coil Spring IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA07A1A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA07A1B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA07A2A Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA07A2B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA07A4J Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
GLFA07A5B Side Rotary IP67; NEMA 1, 4, 12, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
  • View Next 50 Results
  • PAGE
    1
    Square Box

    GLF Series
    Din EN50041 mounting ● Metal housing ● Non-plug in ● 1 LED pilot light ● IP67 sealing ● 30 mm x 60 mm mounting holes ● UL/CE/CCC approvals

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf MICRO SWITCH GLL Series Limit Switches Datasheet English 4.4MB
    pdf 50012101: GLL Series Limit Switch Installation Instructions English 1MB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.