Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Ampere Rating  Circuitry  Actuator  Termination  Sealing
V15W2-EZ100-W2 5 A SPDT Pin Plunger Quick Connect IP40 (exposed terminals)
V15W2-EZ100A05-W2 5 A SPDT Roller Lever Quick Connect IP40 (exposed terminals)
  • PAGE
    5
    Square Box

    V15W2 Series Explosion-Proof Basic Switch
    Approved for use in Zone 2 hazardous areas ● UL, cUL, ENEC, QCQ, IEC Ex approvals ● 5 A electrical rating ● Over 1 million mechanical operations

    Square Box

    Explosion-Proof Basic Switches
    Switches are approved for use in Zone 2 hazardous locations; switch is environmentally seals so flammable gases cannot enter switching cavity.

    Square Box

    CX Series
    UL ● CSA ● ATEX (CE) ● IEC Ex ● INMETRO ● IP66/67, NEMA 1, 3, 4, 4X, 6, 6P, 13 ● Div 1 & 2; Class I: B, C, D ● Div 1 & 2; Class II: E, F, G

    Square Box

    Valves and Actuators
    Sensors and switches for use in valves, actuators, and flowmeters.

    Square Box

    VPX Series
    cULus ● ATEX ● IEC Ex ● IP66, NEMA 4, 4X, 6, 13 ● Div 1; Class I: B, C, D ● Div 1; Class II: E, F, G

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf 50023187: 91SE Series Explosion-proof Enclosed Basic Switch Installation Instructions English 381.7KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.