Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Action  Termination  Ampere and Voltage Rating
1MT1-1 3 position Solder 5 A, 28 Vdc
1MT1-2 2 position Solder 5 A, 28 Vdc
1MT1-3 2 position Solder 5 A, 28 Vdc
1MT1-4 2 position Solder 5 A, 28 Vdc
1MT1-5 3 position Solder 5 A, 28 Vdc
1MT1-6 2 position Solder 5 A, 28 Vdc
1MT1-7 3 position Solder 5 A, 28 Vdc
1MT1-8 2 position Solder 5 A, 28 Vdc
1MT2-1 3 position Solder 100 mA, 28 Vdc
1MT2-2 2 position Solder 100 mA, 28 Vdc
1MT2-3 2 position Solder 100 mA, 28 Vdc
1MT2-4 2 position Solder 100 mA, 28 Vdc
1MT2-5 3 position Solder 100 mA, 28 Vdc
1MT2-6 2 position Solder 100 mA, 28 Vdc
1MT2-7 3 position Solder 100 mA, 28 Vdc
1MT2-8 2 position Solder 100 mA, 28 Vdc
2MT1-1 3 position Solder 5 A, 28 Vdc
2MT1-2 2 position Solder 5 A, 28 Vdc
2MT1-3 2 position Solder 5 A, 28 Vdc
2MT1-4 2 position Solder 5 A, 28 Vdc
2MT1-5 3 position Solder 5 A, 28 Vdc
2MT1-6 2 position Solder 5 A, 28 Vdc
2MT1-7 3 position Solder 5 A, 28 Vdc
2MT1-8 2 position Solder 5 A, 28 Vdc
2MT2-1 3 position Solder 100 mA, 28 Vdc
2MT2-2 2 position Solder 100 mA, 28 Vdc
2MT2-3 2 position Solder 100 mA, 28 Vdc
2MT2-4 2 position Solder 100 mA, 28 Vdc
2MT2-5 3 position Solder 100 mA, 28 Vdc
2MT2-6 2 position Solder 100 mA, 28 Vdc
2MT2-7 3 position Solder 100 mA, 28 Vdc
2MT2-8 2 position Solder 100 mA, 28 Vdc
  • PAGE
    3
    Square Box

    MT Series
    dc 10 A (UL, CSA) ● Magnetic blow-out contact design for dc applications ● Variety of actuators & termination ● 25,4 mm centers side mount

    Square Box

    MT Series
    Miniature toggle ● UL, CE ● 5 A, 28 Vdc or 100 mA, 28 Vdc ● SPDT, SPST, DPDT, DPST

    Square Box

    Specialty Large Basic Switches
    Products with application-specific characteristics including double-break circuitry and are suitable for a variety of applications.

  • FILTER BY


  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.