Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Operating Temperature  Open Temperature  Close Temperature
3500 00040010 Open on rise -46 °C to 204 °C [-50 °F to 400 °F] 120.0 °C [248 °F] 100.0 °C [212 °F]
3500 00060116 Close on rise -46 °C to 204 °C [-50 °F to 400 °F] 4.4 °C [8 °F] max. diff. 10.0 °C [50 °F]
3500 00070211 Open on rise -46 °C to 204 °C [-50 °F to 400 °F] 50.0 °C [122 °F] 4.4 °C [8 °F] max. diff.
3500 00080165 Open on rise -46 °C to 204 °C [-50 °F to 400 °F] 60.0 °C [140 °F] 47.8 °C [118 °F]
3500 00100005 Close on rise -46 °C to 204 °C [-50 °F to 400 °F] 51.7 °C [125 °F] 62.8 °C [145 °F]
3500 00120120 Open on rise -46 °C to 204 °C [-50 °F to 400 °F] 130.0 °C [266 °F] 117.8 °C [244 °F]
3500 00150006 Close on rise -51 °C to 204 °C [-60 °F to 400 °F] 74.4 °C [166 °F] 80.0 °C [176 °F]
3500 00180049 Open on rise -46 °C to 204 °C [-50 °F to 400 °F] 15.6 °C [60 °F] max. 4.4 °C [40 °F] min.
3500 00270004 Close on rise -46 °C to 204 °C [-50 °F to 400 °F] 4.4 °C [8 °F] max. diff. 95.0 °C [203 °F]
3500 00290078 Open on rise -46 °C to 204 °C [-50 °F to 400 °F] 65.6 °C [150 °F] 48.9 °C [120 °F]
3500 00300015 Open on rise -51 °C to 204 °C [-60 °F to 400 °F] 100.0 °C [212 °F] 26.7 °C [80 °F]
3500 00350003 Open on rise -51 °C to 204 °C [-60 °F to 400 °F] 260.0 °C [500 °F] 237.8 °C [460 °F]
3500 00420015 Open on rise -51 °C to 204 °C [-60 °F to 400 °F] 50.0 °C [122 °F] 4.4 °C [8 °F] max. diff.
3500 00450015 Close on rise -51 °C to 204 °C [-60 °F to 400 °F] 48.9 °C [120 °F] 60.0 °C [140 °F]
3500 00460022 Open on rise -51 °C to 204 °C [-60 °F to 400 °F] 85.0 °C [185 °F] 3.3 °C [6 °F] max. diff.
3500 00530002 Open on rise -46 °C to 204 °C [-50 °F to 400 °F] 146.7 °C [296 °F] 4.4 °C [8 °F] max. diff.
3500 00580048 Close on rise -51 °C to 204 °C [-60 °F to 400 °F] -36.7 °C [-34 °F] min. -30.0 °C [-22 °F] max.
3500 00660002 Open on rise -51 °C to 204 °C [-60 °F to 400 °F] 13.9 °C [57 °F] 7.8 °C [46 °F]
3500 00960001 Open on rise -51 °C to 204 °C [-60 °F to 400 °F] 18.3 °C [65 °F] 7.2 °C [45 °F]
  • PAGE
    2
    Square Box

    3500 Series
    Military ● Hermetically sealed ● Tight tolerances & differentials ● SPST contacts ● Mounting brackets, terminals

    Square Box

    3500 Series
    Military ● Hermetically sealed ● Tight tolerances & differentials ● SPST contacts ● Mounting brackets, terminals