Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Operating Temperature  Open Temperature  Close Temperature
3MS1 00100130 Open on rise -46 °C to 191 °C [-50 °F to 375 °F] 46.1 °C [115 °F] 26.7 °C [80 °F]
3MS1 00113221 Close on rise -46 °C to 191 °C [-50 °F to 375 °F] 54.4 °C [130 °F] 71.1 °C [160 °F]
3MS1 00123146 Open on rise -46 °C to 191 °C [-50 °F to 375 °F] 1.7 °C [35 °F] -9.4 °C [15 °F]
3MS1 00140883 Close on rise -46 °C to 191 °C [-50 °F to 375 °F] 73.9 °C [165 °F] 90.6 °C [195 °F]
3MS1 00143157 Close on rise -46 °C to 191 °C [-50 °F to 375 °F] 46.1 °C [115 °F] -40.0 °C [-40 °F]
3MS1 00200935 Open on rise -46 °C to 191 °C [-50 °F to 375 °F] 100.0 °C [212 °F] 90.0 °C [194 °F]
3MS1 00213045 Open on rise -46 °C to 191 °C [-50 °F to 375 °F] 37.8 °C [100 °F] 26.7 °C [80 °F]
3MS1 00213241 Close on rise -46 °C to 191 °C [-50 °F to 375 °F] 4.4 °C [8 °F] max. diff. 73.9 °C [165 °F]
3MS1 00223052 Open on rise -46 °C to 191 °C [-50 °F to 375 °F] 32.2 °C [90 °F] 21.1 °C [70 °F]
3MS1 00243037 Open on rise -46 °C to 191 °C [-50 °F to 375 °F] 71.1 °C [160 °F] 62.8 °C [145 °F]
  • PAGE
    4
    Square Box

    3MS1 QPL Series
    Military ● QPL ● Each unit 100% inspected ● Hermetically sealed ● Tight tolerances & differentials ● SPST contacts ● Mounting brackets, terminals

    Square Box

    3MS1 QPL Series
    Military ● QPL ● Each unit 100% inspected ● Hermetically sealed ● Tight tolerances & differentials ● SPST contacts ● Mounting brackets, terminals

    Square Box

    3500 Series
    Military ● Hermetically sealed ● Tight tolerances & differentials ● SPST contacts ● Mounting brackets, terminals

    Square Box

    3500 Series
    Military ● Hermetically sealed ● Tight tolerances & differentials ● SPST contacts ● Mounting brackets, terminals