Search Results
PRODUCT | Functional Properties | Operating Temperature | Open Temperature | Close Temperature | |
---|---|---|---|---|---|
![]() |
3153 00010044 | Open on rise | -29 °C to 177 °C [-20 °F to 350 °F] | 15.6 °C [60 °F] max. | 4.4 °C [40 °F] min. |
![]() |
3153 00010137 | Close on rise | -29 °C to 177 °C [-20 °F to 350 °F] | 12.8 °C [55 °F] | 18.3 °C [65 °F] |
![]() |
3153 00090035 | Open on rise | -29 °C to 177 °C [-20 °F to 350 °F] | 65.6 °C [150 °F] | 48.9 °C [120 °F] |
![]() |
3153 00160001 | Open on rise | -29 °C to 177 °C [-20 °F to 350 °F] | -5.0 °C [23 °F] max. | -15.0 °C [5 °F] |
![]() |
3153 00200039 | Open on rise | -29 °C to 177 °C [-20 °F to 350 °F] | 82.8 °C [181 °F] | 76.7 °C [170 °F] |
![]() |
3153 00230029 | Close on rise | -29 °C to 177 °C [-20 °F to 350 °F] | 62.8 °C [145 °F] | 71.1 °C [160 °F] |
![]() |
3153 00300016 | Open on rise | -29 °C to 177 °C [-20 °F to 350 °F] | 18.3 °C [65 °F] | -4 °C [25 °F] |
![]() |
3153 00400001 | Open on rise | -29 °C to 177 °C [-20 °F to 350 °F] | 55.6 °C [132 °F] | 50.0 °C [122 °F] |
![]() |
3153 00530006 | Open on rise | -29 °C to 177 °C [-20 °F to 350 °F] | 80.0 °C [176 °F] | 73.9 °C [165 °F] |
![]() |
3500 00040010 | Open on rise | -46 °C to 204 °C [-50 °F to 400 °F] | 120.0 °C [248 °F] | 100.0 °C [212 °F] |
![]() |
3500 00060116 | Close on rise | -46 °C to 204 °C [-50 °F to 400 °F] | 4.4 °C [8 °F] max. diff. | 10.0 °C [50 °F] |
![]() |
3500 00070211 | Open on rise | -46 °C to 204 °C [-50 °F to 400 °F] | 50.0 °C [122 °F] | 4.4 °C [8 °F] max. diff. |
![]() |
3500 00080165 | Open on rise | -46 °C to 204 °C [-50 °F to 400 °F] | 60.0 °C [140 °F] | 47.8 °C [118 °F] |
![]() |
3500 00100005 | Close on rise | -46 °C to 204 °C [-50 °F to 400 °F] | 51.7 °C [125 °F] | 62.8 °C [145 °F] |
![]() |
3500 00120120 | Open on rise | -46 °C to 204 °C [-50 °F to 400 °F] | 130.0 °C [266 °F] | 117.8 °C [244 °F] |
![]() |
3500 00150006 | Close on rise | -51 °C to 204 °C [-60 °F to 400 °F] | 74.4 °C [166 °F] | 80.0 °C [176 °F] |
![]() |
3500 00180049 | Open on rise | -46 °C to 204 °C [-50 °F to 400 °F] | 15.6 °C [60 °F] max. | 4.4 °C [40 °F] min. |
![]() |
3500 00270004 | Close on rise | -46 °C to 204 °C [-50 °F to 400 °F] | 4.4 °C [8 °F] max. diff. | 95.0 °C [203 °F] |
![]() |
3500 00290078 | Open on rise | -46 °C to 204 °C [-50 °F to 400 °F] | 65.6 °C [150 °F] | 48.9 °C [120 °F] |
![]() |
3500 00300015 | Open on rise | -51 °C to 204 °C [-60 °F to 400 °F] | 100.0 °C [212 °F] | 26.7 °C [80 °F] |
![]() |
3500 00350003 | Open on rise | -51 °C to 204 °C [-60 °F to 400 °F] | 260.0 °C [500 °F] | 237.8 °C [460 °F] |
![]() |
3500 00420015 | Open on rise | -51 °C to 204 °C [-60 °F to 400 °F] | 50.0 °C [122 °F] | 4.4 °C [8 °F] max. diff. |
![]() |
3500 00450015 | Close on rise | -51 °C to 204 °C [-60 °F to 400 °F] | 48.9 °C [120 °F] | 60.0 °C [140 °F] |
![]() |
3500 00460022 | Open on rise | -51 °C to 204 °C [-60 °F to 400 °F] | 85.0 °C [185 °F] | 3.3 °C [6 °F] max. diff. |
![]() |
3500 00530002 | Open on rise | -46 °C to 204 °C [-50 °F to 400 °F] | 146.7 °C [296 °F] | 4.4 °C [8 °F] max. diff. |
![]() |
3500 00580048 | Close on rise | -51 °C to 204 °C [-60 °F to 400 °F] | -36.7 °C [-34 °F] min. | -30.0 °C [-22 °F] max. |
![]() |
3500 00660002 | Open on rise | -51 °C to 204 °C [-60 °F to 400 °F] | 13.9 °C [57 °F] | 7.8 °C [46 °F] |
![]() |
3500 00960001 | Open on rise | -51 °C to 204 °C [-60 °F to 400 °F] | 18.3 °C [65 °F] | 7.2 °C [45 °F] |
![]() |
3MS1 00100130 | Open on rise | -46 °C to 191 °C [-50 °F to 375 °F] | 46.1 °C [115 °F] | 26.7 °C [80 °F] |
![]() |
3MS1 00113221 | Close on rise | -46 °C to 191 °C [-50 °F to 375 °F] | 54.4 °C [130 °F] | 71.1 °C [160 °F] |
![]() |
3MS1 00123146 | Open on rise | -46 °C to 191 °C [-50 °F to 375 °F] | 1.7 °C [35 °F] | -9.4 °C [15 °F] |
![]() |
3MS1 00140883 | Close on rise | -46 °C to 191 °C [-50 °F to 375 °F] | 73.9 °C [165 °F] | 90.6 °C [195 °F] |
![]() |
3MS1 00143157 | Close on rise | -46 °C to 191 °C [-50 °F to 375 °F] | 46.1 °C [115 °F] | -40.0 °C [-40 °F] |
![]() |
3MS1 00200935 | Open on rise | -46 °C to 191 °C [-50 °F to 375 °F] | 100.0 °C [212 °F] | 90.0 °C [194 °F] |
![]() |
3MS1 00213045 | Open on rise | -46 °C to 191 °C [-50 °F to 375 °F] | 37.8 °C [100 °F] | 26.7 °C [80 °F] |
![]() |
3MS1 00213241 | Close on rise | -46 °C to 191 °C [-50 °F to 375 °F] | 4.4 °C [8 °F] max. diff. | 73.9 °C [165 °F] |
![]() |
3MS1 00223052 | Open on rise | -46 °C to 191 °C [-50 °F to 375 °F] | 32.2 °C [90 °F] | 21.1 °C [70 °F] |
![]() |
3MS1 00243037 | Open on rise | -46 °C to 191 °C [-50 °F to 375 °F] | 71.1 °C [160 °F] | 62.8 °C [145 °F] |
PAGE | |
---|---|
![]() |
Low Profile Designed for use in potential applications where miniaturization is a requirement. |
![]() |
Low Profile Load Cells Low profile & pancake style precision cells offer exceptional structural capability for extraneous torque, bending movement, & side loads. |
![]() |
Carbon Steel Low Profile Load Cells Strong construction for rugged durability ● Capacities from 5 lbs to 100,000 lbs ● Accuracy ranges up to 0.07% |
![]() |
Model 3170 Tension/compression low profile load cells ● 200 lb to 100,000 lb capacities ● ±0.07% full-scale accuracy |
![]() |
Model 3108 Tension/compression pancake load cells ● 5 lb & 10 lb capacities ● Barometrically compensated construction |
![]() |
Model 3397 Tension/compression low profile load cells ● 25 lb, 50 lb, 100 lb, 200 lb, & 300 lb capacities ● ±0.07% full-scale accuracy |
![]() |
Model 41 Tension/compression precision low profile load cells ● 5 lb to 500,000 lb ● Full-scale accuracies as low as ±0.13% ● Intrinsically safe option avail. |
![]() |
Model 43 Compression, precision, low profile load cells ● 5 lb to 500,000 lb ● As low as ±0.13% full scale accuracy ● Double diaphragm design ● Intrinsically safe option |
![]() |
Stainless Steel Low Profile Load Cells All-welded stainless steel construction & double diaphragm design ● Capacities from 5 lbs to 500,000 lbs ● Accuracy ranges from 0.10% up to 0.04% |
![]() |
Model 3132 Tension/compression low profile load cells ● 500 lb to 5,000 lb capacities ● ±0.15% full-scale accuracy |
![]() |
Charge Output Self-generating low-profile piezoelectric accelerometers ● 10 kHz, 18 kHz, 30 kHz ● Charge output or enhanced sensitivity output (pC/G) |
![]() |
Compact & Miniature Pressure Transducers Full line of lightweight subminiature pressure transducers with a flush mount, low profile design & flush diaphragm for extremely small spaces. |
![]() |
Model MA12 General purpose accelerometers ● Connector or integral cable versions available ● ±80 G dynamic range |
![]() |
3001 Series Non-hermetically sealed ● Low profile ● Tight tolerances & differentials ● Pre-set & tamper proof |
![]() |
3450R Series High current ● Automatic ● Phenolic ● Open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA |
![]() |
2450R Series High current ● Automatic ● Phenolic ● open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA |
![]() |
General Purpose Accelerometers Accelerometers with multiple construction & mounting options ● 0 Hz to 10 kHZ ● IEPE & mV/G ouputs |
![]() |
Constant Current Piezoelectric accelerometers with constant current low output impedance output ● 2 Hz up to 10 kHz ● IEPE & mV/G oupupts |
![]() |
Model 47 Fatigue-rated universal load cell with base plate ● 250 lb to 100,000 lb ● As low as ±0.02% full scale accuracy ● Tension/ compression ● Intrinsically safe option |
![]() |
3450RCG High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA, VDE |
![]() |
Subminiature Accelerometers Lightweight, low-profile amplified piezoelectric accelerometers ● 25 kHz or 45 kHz ● IEPE, mV/G, or pC/G charge output |
![]() |
Elevators and Lifts Sensors and switches for use in residential and commercial elevators and lifts. |
![]() |
3153 Series Compact, low profile ● Hermetically sealed ● Tight tolerances & differentials ● Pre-set & tamper proof ● SPST contacts ● Mounting brackets, terminals |
![]() |
SMD2420 Surface mount, glass lens IR detectors ● Photodiode or phototransistor ● 6 µA min. light current ● 28° angular response ● Ceramic package |
![]() |
3450RCG High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA, VDE |
![]() |
2450R Series High current ● Automatic ● Phenolic ● open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA |
![]() |
640 Series 0.5 W max. thru-shaft, low-profile housing conductive plastic pot ● Reinforced thermoplastic housing |
![]() |
Toggle Switches A variety of electrical, position, and load choices, toggles have options for MIL qualifications, momentary and/or maintained action, and poles. |
![]() |
TP Series Rectangle ● Non-lighted ● SPST, SPDT, DPDT ● 2- & 3-position ● Flush mount & above panel mount ● Screw termination |
![]() |
6655 Series Air-gas/surface ● NTC ● Phenolic thermostat-type package |
![]() |
2450RCG High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA, VDE |
![]() |
N8600 Series 2D Scan Engines Reads single or multiple high-density barcodes ● Best-in-class high-resolution ● High megapixel ● Unmatched speed and accuracy ● IP6x design |
![]() |
2450RC Series High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA |
![]() |
FSS-SMT Series 0 N to 20 N force ranges ● Unamplified, uncompensated ● 360 mV typ. output ● Low deflection ● Small size |
![]() |
Voltage Piezoelectric accelerometers ● 0 Hz operation, 0 Hz to 1800 Hz usable range ● mV/G or 4 mA to 20 mA two-wire output proportional to G |
![]() |
Model 45 Fatigue-rated universal load cell ● 250 lb to 100,000 lb ● As low as ±0.04% full scale accuracy ● Tension and compression ● Intrinsically safe option |
![]() |
3450RCG High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA, VDE |
![]() |
2450R Series High current ● Automatic ● Phenolic ● open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA |
![]() |
Flush Compact & Miniature Pressure Transducers Stainless steel, with a thin diaphragm & heavy sidewalls, makes these pressure sensors very rugged, yet thin enough to measure low pressures. |
![]() |
3450RCG High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA, VDE |
![]() |
3153 Series Compact, low profile ● Hermetically sealed ● Tight tolerances & differentials ● Pre-set & tamper proof ● SPST contacts ● Mounting brackets, terminals |
![]() |
Miniature Accelerometers Low-profile accelerometers for industrial & automation applications ● 2 Hz up to 30 kHz ● IEPE, mV/G, isolated ac, or charge outputs (pC/G) |
![]() |
3450RC Series High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA |
![]() |
3450R Series High current ● Automatic ● Phenolic ● Open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA |
![]() |
3156 Series Hermetically sealed ● UL &/or CSA ● Pre-set & tamper proof ● Low profile ● Gold alloy contacts |
![]() |
2450RC Series High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA |
![]() |
2450RC Series High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA |
![]() |
3156 Series Hermetically sealed ● UL &/or CSA ● Pre-set & tamper proof ● Low profile ● Gold alloy contacts |
![]() |
3150 Series Hermetically sealed ● UL &/or CSA ● Pre-set & tamper proof ● Low profile |
![]() |
SMD2440 Surface mount, glass lens, ceramic IR phototransistors ● 1.5 mA min. light current ● 28° angular response ● 15 μs typ. rise/fall time ● SMT |
DOCUMENT | DOCUMENT TYPE | LANGUAGE | SIZE | |
---|---|---|---|---|
![]() |
FSS Series Low Profile Force Sensors | Datasheet | English | 350.9KB |
![]() |
FSS-SMT Series Low Profile Force Sensors | Datasheet | English | 326.2KB |
![]() |
FSS-SMT Series Low Profile Force Sensors | Installation Instructions | English | 307.1KB |
![]() |
FSS Series Low Profile Force Sensors | Installation Instructions | English | 372.4KB |
Test Tab