Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
2455RM 80580181 Open on rise 115.6 °C [240 °F] Manual
2455RM 80750327 Open on rise 73.9 °C [165 °F] Manual
2455RM 80820998 Open on rise 106.1 °C [223 °F] Manual
2455RM 80980261 Open on rise 107.2 °C [225 °F] Manual
2455RM 81290040 Open on rise 73.9 °C [165 °F] Manual
2455RM 81740201 Open on rise 98.9 °C [210 °F] Manual
2455RM 82540070 Open on rise 76.7 °C [170 °F] Manual
2455RM 85010006 Open on rise 83.3 °C [182 °F] Manual
2455RM 86040003 Open on rise 93.3 °C [200 °F] Manual
2455RM 86230002 Open on rise 148.9 °C [300 °F] Manual
  • PAGE
    2
    Square Box

    3455RM Series
    High current ● Manual ● Phenolic ● Open on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● UL, CSA, VDE

    Square Box

    3455RM Series
    High current ● Manual ● Phenolic ● Open on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● UL, CSA, VDE