Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
2450A 02950006 Close on rise 32.2 °C [90 °F] min. 56.1 °C [133 °F]
2450A 02950007 Close on rise 61.7 °C [143 °F] min. 87.8 °C [190 °F]
2450A 02950008 Open on rise 56.1 °C [133 °F] 32.2 °C [90 °F] min.
2450A 02950010 Open on rise 87.8 °C [190 °F] 58.9 °C [138 °F] min.
2450A 03610011 Open on rise 87.8 °C [190 °F] 66.1 °C [151 °F]
2450A 05690001 Close on rise 32.2 °C [90 °F] min. 57.2 °C [135 °F]
2450A 80440041 Close on rise 32.2 °C [90 °F] min. 56.1 °C [133 °F]
2455RA 01060033 Close on rise 35.0 °C [95 °F] min. 57.2 °C [135 °F]
2455RA 01060034 Close on rise 62.8 °C [145 °F] min. 79.4 °C [175 °F]
2455RA 05280007 Close on rise 32.2 °C [90 °F] min. 55.8 °C [132.5 °F]
2455RA 05380003 Close on rise 32.2 °C [90 °F] min. 55.8 °C [132.5 °F]
  • PAGE
    11
    Square Box

    Heat Detectors
    Designed for smoke alarm/heat detection in industrial, residential, & commercial environments.

    Square Box

    Commercial Thermostats
    12,7 mm [0.5 in] snap-action thermostats for potential use in small/major appliances, office equipment, HVAC/R & heat/smoke detectors.

    Square Box

    Thermostats/Thermal Switches
    Break electrical contact when a specified temperature is reached. Commercial, extreme environment, & military/aerospace versions.

    Square Box

    2455RA Series
    Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● UL

    Square Box

    2455RA Series
    Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● UL

    Square Box

    2450A Series
    Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● 9,9 mm high ● UL

    Square Box

    2450A Series
    Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● 9,9 mm high ● UL

    Square Box

    2455RA Series
    Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● UL

    Square Box

    2450A Series
    Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● 9,9 mm high ● UL

    Square Box

    2455RA Series
    Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● UL

    Square Box

    2450A Series
    Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● 9,9 mm high ● UL