Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
2450CMG 80020680 Open on rise 232.2 °C [450 °F] Manual
2450CMG 80750343 Open on rise 176.7 °C [350 °F] Manual
2450CMG 81000405 Open on rise 210.0 °C [410 °F] Manual
2450CMG 81000405 Open on rise 210.0 °C [410 °F] Manual
2450CMG 81840032 Open on rise 218.3 °C [425 °F] Manual
2450CMG 82090129 Open on rise 232.2 °C [450 °F] Manual
2450CMG 85170015 Open on rise 232.2 °C [450 °F] Manual
2450CMG 87610002 Open on rise 143.3 °C [290 °F] Manual
2450HRG 80040471 Open on rise 51.7 °C [125 °F] 40.6 °C [105 °F]
2450HRG 80040472 Open on rise 85.6 °C [186 °F] 74.4 °C [166 °F]
2450HRG 80750322 Open on rise 82.2 °C [180 °F] 71.1 °C [160 °F]
2450RCHG 8138051 Open on rise 135.0 °C [275 °F] 121.1 °C [250 °F]
2450RCHG 8138052 Open on rise 65.6 °C [150 °F] 65.6 °C [150 °F]
2450RG 80010552 Close on rise 48.9 °C [120 °F] 57.8 °C [136 °F]
2450RG 80020652 Close on rise 45.0 °C [113 °F] 75.0 °C [167 °F]
2450RG 80040463 Open on rise 93.3 °C [200 °F] 78.3 °C [173 °F]
2450RG 80820923 Open on rise 65.6 °C [150 °F] 51.7 °C [125 °F]
2450RG 82040035 Open on rise 99.4 °C [211 °F] 80.0 °C [176 °F]
2450RG 84210016 Open on rise 144.4 °C [292 °F] 140.0 °C [284 °F]
2450RG 85770007 Open on rise 71.1 °C [160 °F] 62.8 °C [145 °F]
2450RG 85890011 Close on rise 32.2 °C [90 °F] 40.6 °C [105 °F]
2450RG 86930002 Open on rise 110.0 °C [230 °F] 87.8 °C [190 °F]
2455RCG 80020646 Open on rise 260.0 °C [500 °F] 218.3 °C [425 °F]
2455RCG 80750328 Open on rise 176.7 °C [350 °F] 140.6 °C [285 °F]
2455RCG 80820930 Open on rise 257.2 °C [495 °F] 215.0 °C [419 °F]
2455RCG 80950165 Open on rise 218.3 °C [425 °F] 184.4 °C [364 °F]
2455RCG 81170348 Open on rise 250.0 °C [482 °F] 205.0 °C [401 °F]
2455RCG 81740176 Open on rise 104.4 °C [220 °F] 80.0 °C [176 °F]
2455RCG 81890022 Open on rise 135.0 °C [275 °F] 93.3 °C [200 °F]
2455RCG 82090073 Open on rise 148.9 °C [300 °F] 132.2 °C [270 °F]
2455RCG 86210166 Open on rise 250.0 °C [482 °F] 211.1 °C [412 °F]
2455RMG 00820567 Open on rise 50.0 °C [122 °F] Manual
2455RMG 01470014 Open on rise 51.7 °C [125 °F] Manual
2455RMG 05950006 Open on rise 76.7 °C [170 °F] Manual
2455RMG 80840052 Open on rise 148.9 °C [300 °F] Manual
2455RMG 82180028 Open on rise 50.0 °C [122 °F] Manual
2455RMG 86210124 Open on rise 57.2 °C [135 °F] Manual
3450CMG 80020578 Open on rise 126.7 °C [260 °F] Manual
3450CMG 80020658 Open on rise 176.7 °C [350 °F] Manual
3450CMG 80020658 Open on rise 176.7 °C [350 °F] Manual
3450CMG 80040505 Open on rise 198.9 °C [390 °F] Manual
3450RCG 80430252 Close on rise 144.4 °C [292 °F] 200.0 °C [392 °F]
3450RCG 82140045 Open on rise 196.1 °C [385 °F] 121.1 °C [250 °F]
3450RCG 82700033 Open on rise 260.0 °C [500 °F] 200.0 °C [392 °F]
3450RCG 82850093 Open on rise 182.2 °C [360 °F] 160.0 °C [320 °F]
3450RCG 82850104 Open on rise 165.6 °C [290 °F] 143.3 °C [290 °F]
3450RG 80040512 Open on rise 48.9 °C [120 °F] 38.9 °C [102 °F]
3450RG 80880371 Close on rise 81.1 °C [178 °F] 92.7 °C [199 °F]
3455RBVG 0330048 Open on rise 80.0 °C [176 °F] 67.8 °C [154 °F]
3455RBVG 0330052 Open on rise 85.0 °C [185 °F] 72.8 °C [163 °F]
  • View Next 14 Results
  • PAGE
    21
    Square Box

    Gold Contacts
    WE-1 gold alloy cross point contacts for low voltage applications.

    Square Box

    Gold Contacts
    WE-1 gold alloy cross point contacts for low voltage applications.

    Square Box

    SX Series
    Up to 7 A ac & dc (UL, CSA, CE, ENEC) ● Variety of actuators, terminations & contacts ● 4,8 mm centers side mount ● MIL-PRF-8805 listings

    Square Box

    SM Series
    Up to 5 A ac & dc (UL, CSA, CE, ENEC) ● Variety of actuators, terminations & contacts ● 9,5 mm centers side mount ● MIL-PRF-8805 listings

    Square Box

    LP Series
    3.5 psi to 150 psi ● factory set & field adj. ● gold contacts ● 500 psi proof ● configurable ● hysteresis & smart diagnostic technology options ● many ports & terms

    Square Box

    ME Series
    25 psi to 350 psi ● factory set & field adj. ● gold contacts ● 4,000 proof ● smart diagnostic technology option ● easily configurable ● many ports & terms

    Square Box

    Heat Detectors
    Designed for smoke alarm/heat detection in industrial, residential, & commercial environments.

    Square Box

    HM Series
    Up to 4 A ac (400 Hz) & dc ● SPDT ● Variety of auxiliary actuators & terminations ● 9,5 mm centers side mount ● MIL-PRF-8805 & UL listings

    Square Box

    General Purpose Basic Switches
    With standard & miniature sizes and 0.1 A to 26 A range, general purpose basics offer wide actuation, termination, operating, & temp. options.

    Square Box

    PBN1 Series
    1 in-H2O to 50 in-H2O ● SPNO ● Senses air ● Gage, vacuum, differential ● Life: up to 20 million cycles ● 8 psi or 15 psi proof pressure

    Square Box

    LE Series
    3.5 psi to 150 psi ● factory set & field adj. ● gold contacts ● 500 psi proof ● configurable ● smart diagnostic technology option ● many ports & terms

    Square Box

    HP Series
    100 psi to 4500 psi ● factory set ● silver & gold contacts ● 10,000 proof ● configurable ● hysteresis & smart diagnostic tech. options ● many ports & terms

    Square Box

    PBN3 Series
    1 in-H2O to 6,5 in-H2O ● SPDT-NO, -NC ● Senses air or compatible fluids ● Gage ● Life: up to 5 million cycles ● 15 psi or 80 psi proof pressure

    Square Box

    1CPS Series
    Single head cable pull ● UL, CSA, CE, SIL3 ● IP67 ● NEMA 1, 4, 12, 13 ● Silver & gold contacts

    Square Box

    MH Series
    40 psi to 500 psi ● factory set or field adjustable ● gold contacts ● 6,000 proof ● easily configurable ● numerous ports & terminations

    Square Box

    AT Series
    Stainless steel toggle ● MIL-PRF-8805/26/98 ● 0.1 A to 5 A res. ● Silver & gold contacts ● Variety of levers, terminations, and actions

    Square Box

    2CPS Series
    Dual head cable pull ● UL, CSA, CE, SIL3 ● IP67 ● NEMA 1, 4, 12, 13 ● Silver & gold contacts

    Square Box

    GK Series
    Metal body for large doors/cages ● Unique friction feature ● UL, CSA, CE, SIL3 ● IP67 ● NEMA 1, 4, 12, 13 ● Silver & gold contacts

    Square Box

    5000 Series
    0.5 psi to 150 psi ● Factory set ● Gold contacts ● 500 psi proof ● #8-32 screws, 1/4 in blade, Metripack

    Square Box

    Hazardous Area Limit Switches
    For harsh and explosive environments, switch options include non-sparking actuators, captive cover screws, grounding screws, & silver/gold contacts.

    Square Box

    GSS Series
    EN50041 and EN50047 mounting ● Global standards ● Metal or plastic housing ● UL, CSA, CE, SIL3 ● Silver & gold contacts

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts Installation Instructions English 61.4KB
    pdf PK 81241: Gold contact LS Installation Instructions English 16.7KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.