Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
3106 00030114 Close on rise 4.4 °C [8 °F] max. diff. 55.0 °C [131 °F]
3106 00040028 Close on rise 107.2 °C [225 °F] 23.9 °C [75 °F]
3106 00430071 Open on rise 76.7 °C [170 °F] 65.6 °C [150 °F]
3106 01450007 Open on rise 115.0 °C [239 °F] 100.0 °C [212 °F]
3106 02030004 Open on rise 70.0 °C [158 °F] 50.0 °C [122 °F]
3106 02810001 Open on rise 100.0 °C [212 °F] 90.0 °C [194 °F]
3106U 00010049 Open on rise 50.0 °C [122 °F] 37.8 °C [100 °F]
3106U 00060027 Close on rise 4.4 °C [8 °F] max. diff. 67.8 °C [154 °F]
3106U 00450126 Open on rise 71.1 °C [160 °F] 60.0 °C [140 °F]
3106U 01820002 Open on rise 15.6 °C [60 °F] 4.4 °C [40 °F]
3156 00530006 Close on rise 101.7 °C [215 °F] 45.0 °C [113 °F]
3156 00010001 Open on rise 75.0 °C [167 °F] 69.4 °C [157 °F]
3156 00090009 Open on rise 76.7 °C [170 °F] 48.9 °C [120 °F]
3156 00200031 Close on rise 54.4 °C [130 °F] 65.6 °C [150 °F]
3156 00230057 Close on rise 87.8 °C [190 °F] 104.4 °C [220 °F]
3156 00260031 Close on rise 73.9 °C [165 °F] 3.9 °C [7 °F]
3156U 00490004 Open on rise 42.7 °C [109 °F] 3.3 °C [6 °F] max. diff.
3156U 00960002 Close on rise 100.0 °C [212 °F] 70.0 °C [158 °F]
3156U 01430001 Open on rise 70.0 °C [158 °F] 37.8 °C [100 °F]
3600 065010001 n/a n/a n/a
  • PAGE
    21
    Square Box

    Gold Contacts
    WE-1 gold alloy cross point contacts for low voltage applications.

    Square Box

    Gold Contacts
    WE-1 gold alloy cross point contacts for low voltage applications.

    Square Box

    SX Series
    Up to 7 A ac & dc (UL, CSA, CE, ENEC) ● Variety of actuators, terminations & contacts ● 4,8 mm centers side mount ● MIL-PRF-8805 listings

    Square Box

    SM Series
    Up to 5 A ac & dc (UL, CSA, CE, ENEC) ● Variety of actuators, terminations & contacts ● 9,5 mm centers side mount ● MIL-PRF-8805 listings

    Square Box

    LP Series
    3.5 psi to 150 psi ● factory set & field adj. ● gold contacts ● 500 psi proof ● configurable ● hysteresis & smart diagnostic technology options ● many ports & terms

    Square Box

    ME Series
    25 psi to 350 psi ● factory set & field adj. ● gold contacts ● 4,000 proof ● smart diagnostic technology option ● easily configurable ● many ports & terms

    Square Box

    Heat Detectors
    Designed for smoke alarm/heat detection in industrial, residential, & commercial environments.

    Square Box

    HM Series
    Up to 4 A ac (400 Hz) & dc ● SPDT ● Variety of auxiliary actuators & terminations ● 9,5 mm centers side mount ● MIL-PRF-8805 & UL listings

    Square Box

    General Purpose Basic Switches
    With standard & miniature sizes and 0.1 A to 26 A range, general purpose basics offer wide actuation, termination, operating, & temp. options.

    Square Box

    PBN1 Series
    1 in-H2O to 50 in-H2O ● SPNO ● Senses air ● Gage, vacuum, differential ● Life: up to 20 million cycles ● 8 psi or 15 psi proof pressure

    Square Box

    LE Series
    3.5 psi to 150 psi ● factory set & field adj. ● gold contacts ● 500 psi proof ● configurable ● smart diagnostic technology option ● many ports & terms

    Square Box

    HP Series
    100 psi to 4500 psi ● factory set ● silver & gold contacts ● 10,000 proof ● configurable ● hysteresis & smart diagnostic tech. options ● many ports & terms

    Square Box

    PBN3 Series
    1 in-H2O to 6,5 in-H2O ● SPDT-NO, -NC ● Senses air or compatible fluids ● Gage ● Life: up to 5 million cycles ● 15 psi or 80 psi proof pressure

    Square Box

    1CPS Series
    Single head cable pull ● UL, CSA, CE, SIL3 ● IP67 ● NEMA 1, 4, 12, 13 ● Silver & gold contacts

    Square Box

    MH Series
    40 psi to 500 psi ● factory set or field adjustable ● gold contacts ● 6,000 proof ● easily configurable ● numerous ports & terminations

    Square Box

    AT Series
    Stainless steel toggle ● MIL-PRF-8805/26/98 ● 0.1 A to 5 A res. ● Silver & gold contacts ● Variety of levers, terminations, and actions

    Square Box

    2CPS Series
    Dual head cable pull ● UL, CSA, CE, SIL3 ● IP67 ● NEMA 1, 4, 12, 13 ● Silver & gold contacts

    Square Box

    GK Series
    Metal body for large doors/cages ● Unique friction feature ● UL, CSA, CE, SIL3 ● IP67 ● NEMA 1, 4, 12, 13 ● Silver & gold contacts

    Square Box

    5000 Series
    0.5 psi to 150 psi ● Factory set ● Gold contacts ● 500 psi proof ● #8-32 screws, 1/4 in blade, Metripack

    Square Box

    Hazardous Area Limit Switches
    For harsh and explosive environments, switch options include non-sparking actuators, captive cover screws, grounding screws, & silver/gold contacts.

    Square Box

    GSS Series
    EN50041 and EN50047 mounting ● Global standards ● Metal or plastic housing ● UL, CSA, CE, SIL3 ● Silver & gold contacts

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts Installation Instructions English 61.4KB
    pdf PK 81241: Gold contact LS Installation Instructions English 16.7KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.