Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Output Voltage (Peak to Peak) Min.  Operating Frequency  Diameter
3009AN 34 Vp-p 50 kHz 15,9 mm [0.625 in]
3010A 40 Vp-p 50 kHz 15,9 mm [0.625 in]
3010A25 40 Vp-p 50 kHz 15,9 mm [0.625 in]
3010AN 40 Vp-p 50 kHz 15,9 mm [0.625 in]
3010AN25 40 Vp-p 50 kHz 15,9 mm [0.625 in]
3010AN30 40 Vp-p 50 kHz 15,9 mm [0.625 in]
3010AN40 40 Vp-p 50 kHz 15,9 mm [0.625 in]
3010AN50 40 Vp-p 50 kHz 15,9 mm [0.625 in]
3010H20 40 Vp-p 50 kHz 15,9 mm [0.625 in]
3010HTB 25 Vp-p 50 kHz 15,9 mm [0.625 in]
3010S20 40 Vp-p 50 kHz 15,9 mm [0.625 in]
3010S30 40 Vp-p 50 kHz 15,9 mm [0.625 in]
3014 17 Vp-p 60 kHz 9,5 mm [0.375 in]
3015A 20 Vp-p 50 kHz 9,5 mm [0.375 in]
3015A17 20 Vp-p 50 kHz 9,5 mm [0.375 in]
3015A35 20 Vp-p 50 kHz 9,5 mm [0.375 in]
3015HTB 15 Vp-p 50 kHz 9,5 mm [0.375 in]
3015HTB15 15 Vp-p 50 kHz 9,5 mm [0.375 in]
3015S13 20 Vp-p 50 kHz 9,5 mm [0.375 in]
3015SS13 20 Vp-p 50 kHz 9,5 mm [0.375 in]
3015SS25 20 Vp-p 50 kHz 9,5 mm [0.375 in]
3024 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025A17 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025A35 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025S13 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025SS13 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3025SS25 55 Vp-p 40 kHz 9,5 mm [0.375 in]
3029AN 170 Vp-p 15 kHz 15,9 mm [0.625 in]
3030A 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030A25 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030AN 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030AN25 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030AN30 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030AN40 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030AN50 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030H20 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030HTB 125 Vp-p 15 kHz 15,9 mm [0.625 in]
3030HTB25 125 Vp-p 15 kHz 15,9 mm [0.625 in]
3030S20 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3030S30 190 Vp-p 15 kHz 15,9 mm [0.625 in]
3039AN 40 Vp-p 40 kHz 15,9 mm [0.625 in]
3040A 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040A25 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040AN 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040AN25 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040AN30 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040AN40 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040AN50 70 Vp-p 40 kHz 15,9 mm [0.625 in]
3040H20 70 Vp-p 40 kHz 15,9 mm [0.625 in]
  • View Next 26 Results
  • PAGE
    2
    Square Box

    Industrial VRS
    Wide range of products meets industrial high output/resolution/temperature and hazardous location as well as general purpose requirements.

    Square Box

    Machinery, Safety, Factory Floor

  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.