Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==162135==

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Operating Force or Pressure  Supply Voltage
TBFLPNS001BGUCV 0 bar to 1 bar -12.0 Vdc min., 12.0 Vdc max.
TBFLPNS015PGUCV 0 psi to 15 psi -12.0 Vdc min., 12.0 Vdc max.
TBFLPNS030PGUCV 0 psi to 30 psi -12.0 Vdc min., 12.0 Vdc max.
TBFLPNS060PGUCV 0 psi to 60 psi -12.0 Vdc min., 12.0 Vdc max.
TBFLPNS100PGUCV 0 psi to 100 psi -12.0 Vdc min., 12.0 Vdc max.
TBFLPNS150PGUCV 0 psi to 150 psi -12.0 Vdc min., 12.0 Vdc max.
  • PAGE
    1
    Square Box

    Basic TBF Series
    psi, bar, kPa force & pressure ranges ● Unamplified, compensated ● mV output ● Extremely small size

  • FILTER BY


  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.