Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==162134==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Output  Operating Force or Pressure  Transfer Function  Supply Voltage
FSAGPDXX001RCAB5 Analog 0 lb to 1 lb 5% to 95% 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max.
FSAGPDXX005LCSB5 Digital SPI 0 N to 5 N 5% to 95% 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max.
FSAGPDXX010WCAA5 Analog 0 N to 10 N 10% to 90% 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max.
FSAGPDXX1.5LC5B5 Digital I2C, address 0x58 0 lb to 1.5 lb 5% to 95% 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max.
FSAGPNXX001RC4C5 Digital I2C, address 0x58 0 lb to 1 lb 20% to 80% 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max.
FSAGPNXX003LCAC5 Analog 0 lb to 3 lb 20% to 80% 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max.
FSAGPNXX010WC2C3 Digital I2C, address 0x58 0 N to 10 N 20% to 80% 3.0 Vdc min., 3.3 Vdc typ., 3.6 Vdc max.
FSAGPNXX1.5LCAC5 Analog 0 lb to 1.5 lb 20% to 80% 4.75 Vdc min., 5.0 Vdc typ., 5.25 Vdc max.
  • PAGE
    1
    Square Box

    FSA Series
    N, lb, g, & kg force ranges ● Amplified, compensated ● Analog or digital (SPI or I2C) output

  • FILTER BY


  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.