5
    Square Box

    380 Series
    Conductive plastic pot ● 2 W rated ● 0.25 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    380/RV4/485/53C/385 Series
    2 W conductive plastic pot ● 0.25 in dia. shaft ● Stainless steel housing

    Square Box

    NGC Series
    Can be configured more than 380,000 ways ● Metal and plastic housings ● IP67, NEMA 1, 4, 12, 13 sealing ● UL, CE, cUL, and CCC approvals

    Square Box

    53C Series
    Cost-effective version of 380 ● 2 W rated ● 0.25 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    RV4 Series
    Military version of 380 ● 2 W rated ● 0.25 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.