14
    Square Box

    53C Series
    Cost-effective version of 380 ● 2 W rated ● 0.25 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    392/RV6 Series
    0.5 W industrial/military, wave-solderable conductive plastic pot ● 0.125 in dia. shaft ● Thermoplastic housing

    Square Box

    MKV Series
    1 W precision conductive plastic element pot ● 0.25 in dia. shafts ● 500 Ohm to 20 kOhm resistance

    Square Box

    640 Series
    0.5 W max. thru-shaft, low-profile housing conductive plastic pot ● Reinforced thermoplastic housing

    Square Box

    RV4 Series
    Military version of 380 ● 2 W rated ● 0.25 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    380/RV4/485/53C/385 Series
    2 W conductive plastic pot ● 0.25 in dia. shaft ● Stainless steel housing

    Square Box

    SensorCube Series
    1 W sealed construction precision conductive plastic element pot ● 0.25 in dia. shafts ● 1 kOhm to 10 kOhm resistance

    Square Box

    392 Series
    Original version ● 0.5 W rated ● 0.125 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    RV6 Series
    Military version of 392 ● 0.5 W rated ● 0.125 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    380 Series
    Conductive plastic pot ● 2 W rated ● 0.25 in dia. shaft ● 100 Ohm to 5 mOhm resistance, inclusive

    Square Box

    Potentiometers
    Convert rotary motion into a smooth change of resistance in voltage or current, often used to control position transducers.

    Square Box

    Conductive Plastic Potentiometers
    Compact and rugged thick-film devices are available in wide range of resistance values. Precision technology developed for military applications.

    Square Box

    Precision Conductive Plastic Potentiometers
    Compact & rugged thick-film devices available in wide range of resistance values. Accuracy to 0.25%, IP67 sealing, & 30 million life cycle available.

    Square Box

    Machinery, Safety, Factory Floor

  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.