Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==162058==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Range  Operation  Output  Accuracy
060-0571-01 100 lb Tension/Compression 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb)
060-0571-04 50 lb Tension/Compression 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb)
060-0571-06 1,000 lb Tension/Compression 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb)
060-0571-07 500 lb Tension/Compression 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb)
060-0572-01 2,000 lb Tension/Compression 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb)
060-0572-05 5,000 lb Tension/Compression 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb)
060-0573-02 20,000 lb Tension/Compression 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb)
060-0574-03 10,000 lb Tension/Compression 2 mV/V ±0.5 % full scale (5 lb to 25 lb), 3 mV/V ±0.5 % full scale (50 lb to 500,000 lb) ±0.30 % full scale (5 lb to 25 lb), ±0.13 % full scale (50 lb to 500,000 lb)
  • PAGE
    4
    Square Box

    Model 41
    Tension/compression precision low profile load cells ● 5 lb to 500,000 lb ● Full-scale accuracies as low as ±0.13% ● Intrinsically safe option avail.

    Square Box

    Model 47
    Fatigue-rated universal load cell with base plate ● 250 lb to 100,000 lb ● As low as ±0.02% full scale accuracy ● Tension/ compression ● Intrinsically safe option

    Square Box

    Model 45
    Fatigue-rated universal load cell ● 250 lb to 100,000 lb ● As low as ±0.04% full scale accuracy ● Tension and compression ● Intrinsically safe option

    Square Box

    Elevators and Lifts
    Sensors and switches for use in residential and commercial elevators and lifts.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf Model 41 Precision Load Cell Datasheet Datasheet English 519.4KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.