Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
3450RG 80040512 Open on rise 48.9 °C [120 °F] 38.9 °C [102 °F]
3450RG 80880371 Close on rise 81.1 °C [178 °F] 92.7 °C [199 °F]
  • PAGE
    4
    Square Box

    3450RG Series
    Low voltage ● Automatic ● Phenolic ● Open or close on rise ● 0.5 A ● Gold-alloy contacts ● Rivet sleeve ● UL, CSA

    Square Box

    3450RG Series
    Low voltage ● Automatic ● Phenolic ● Open or close on rise ● 0.5 A ● Gold-alloy contacts ● Rivet sleeve ● UL, CSA

    Square Box

    3450RG Series
    Low voltage ● Automatic ● Phenolic ● Open or close on rise ● 0.5 A ● Gold-alloy contacts ● Rivet sleeve ● UL, CSA

    Square Box

    3450RG Series
    Low voltage ● Automatic ● Phenolic ● Open or close on rise ● 0.5 A ● Gold-alloy contacts ● Rivet sleeve ● UL, CSA