Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
2455RC 01740113 Open on rise 176.7 °C [350 °F] 93.3 °C [200 °F]
2455RC 02140006 Open on rise 168.3 °C [335 °F] 148.9 °C [300 °F]
2455RC 02180018 Open on rise 210.0 °C [410 °F] 191.7 °C [12 °F]
2455RC 80580153 Open on rise 71.1 °C [160 °F] 37.8 °C [100 °F]
2455RC 80750269 Open on rise 48.9 °C [120 °F] 32.2 °C [90 °F]
2455RC 80821003 Open on rise 232.2 °C [450 °F] 184.4 °C [364 °F]
2455RC 81740207 Open on rise 121.1 °C [250 °F] 87.8 °C [190 °F]
2455RC 82540068 Open on rise 146.1 °C [295 °F] 115.6 °C [240 °F]
2455RC 84370028 Open on rise 130.0 °C [266 °F] 90.0 °C [194 °F]
2455RC 86610001 Close on rise 100.0 °C [212 °F] 48.9 °C [120 °F]
  • PAGE
    5
    Square Box

    2455RC Series
    High current ● Automatic ● Ceramic ● Open on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● High profile ● UL, CSA, VDE

    Square Box

    2455RC Series
    High current ● Automatic ● Ceramic ● Open on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● High profile ● UL, CSA, VDE

    Square Box

    2455RC Series
    High current ● Automatic ● Ceramic ● Open on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● High profile ● UL, CSA, VDE

    Square Box

    3455RC Series
    High current ● Automatic ● Ceramic ● Open on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● High profile ● UL, CSA, VDE

    Square Box

    3455RC Series
    High current ● Automatic ● Ceramic ● Open on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● High profile ● UL, CSA, VDE