Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
3106 00030114 Close on rise 4.4 °C [8 °F] max. diff. 55.0 °C [131 °F]
3106 00040028 Close on rise 107.2 °C [225 °F] 23.9 °C [75 °F]
3106 00430071 Open on rise 76.7 °C [170 °F] 65.6 °C [150 °F]
3106 01450007 Open on rise 115.0 °C [239 °F] 100.0 °C [212 °F]
3106 02030004 Open on rise 70.0 °C [158 °F] 50.0 °C [122 °F]
3106 02810001 Open on rise 100.0 °C [212 °F] 90.0 °C [194 °F]
3106U 00010049 Open on rise 50.0 °C [122 °F] 37.8 °C [100 °F]
3106U 00060027 Close on rise 4.4 °C [8 °F] max. diff. 67.8 °C [154 °F]
3106U 00450126 Open on rise 71.1 °C [160 °F] 60.0 °C [140 °F]
3106U 01820002 Open on rise 15.6 °C [60 °F] 4.4 °C [40 °F]
  • PAGE
    2
    Square Box

    3106 Series
    Hermetically sealed ● UL &/or CSA ● Tight tolerances & differentials ● Pre-set & tamper proof ● Gold-alloy contacts

    Square Box

    3106 Series
    Hermetically sealed ● UL &/or CSA ● Tight tolerances & differentials ● Pre-set & tamper proof ● Gold-alloy contacts