Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
3450HR 04550008 Open on rise 60.0 °C [140 °F] 46.1 °C [115 °F]
3450HR 04550013 Open on rise 70.0 °C [158 °F] 56.1 °C [133 °F]
3450HR 84550019 Open on rise 65.0 °C [149 °F] 56.1 °C [133 °F]
  • PAGE
    2
    Square Box

    3450HR Series
    High current ● Automatic ● Phenolic ● Open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● UL, CSA

    Square Box

    3450HR Series
    High current ● Automatic ● Phenolic ● Open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● UL, CSA