Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Operating Temperature  Open Temperature  Close Temperature
3153 00010044 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 15.6 °C [60 °F] max. 4.4 °C [40 °F] min.
3153 00010137 Close on rise -29 °C to 177 °C [-20 °F to 350 °F] 12.8 °C [55 °F] 18.3 °C [65 °F]
3153 00090035 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 65.6 °C [150 °F] 48.9 °C [120 °F]
3153 00160001 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] -5.0 °C [23 °F] max. -15.0 °C [5 °F]
3153 00200039 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 82.8 °C [181 °F] 76.7 °C [170 °F]
3153 00230029 Close on rise -29 °C to 177 °C [-20 °F to 350 °F] 62.8 °C [145 °F] 71.1 °C [160 °F]
3153 00300016 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 18.3 °C [65 °F] -4 °C [25 °F]
3153 00400001 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 55.6 °C [132 °F] 50.0 °C [122 °F]
3153 00530006 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 80.0 °C [176 °F] 73.9 °C [165 °F]
3153 00980001 Open on rise -29 °C to 177 °C [-20 °F to 350 °F] 5.6 °C [42 °F] 0.0 °C [32 °F]
  • PAGE
    2
    Square Box

    3153 Series
    Compact, low profile ● Hermetically sealed ● Tight tolerances & differentials ● Pre-set & tamper proof ● SPST contacts ● Mounting brackets, terminals

    Square Box

    3153 Series
    Compact, low profile ● Hermetically sealed ● Tight tolerances & differentials ● Pre-set & tamper proof ● SPST contacts ● Mounting brackets, terminals