Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
2450R 00980175 Open on rise 71.1 °C [160 °F] 62.8 °C [145 °F]
2450R 80010553 Open on rise 15.6 °C [60 °F] 4.4 °C [40 °F]
2450R 80020544 Close on rise 35.0 °C [95 °F] 43.3 °C [110 °F]
2450R 80040406 Open on rise 60.0 °C [140 °F] 40.0 °C [104 °F]
2450R 80750289 Close on rise 48.9 °C [120 °F] 60.0 °C [140 °F]
2450R 80821021 Open on rise 4.4 °C [40 °F] -3.9 °C [25 °F]
2450R 81360026 Open on rise 135.0 °C [275 °F] 121.1 °C [250 °F]
2450R 81740203 Open on rise 4.4 °C [40 °F] -3.9 °C [25 °F]
2450R 83760023 Close on rise 71.1 °C [160 °F] 82.2 °C [180 °F]
2450R 84680004 Open on rise 132.2 °C [270 °F] max. 115.6 °C [240 °F] min.
  • PAGE
    3
    Square Box

    2450R Series
    High current ● Automatic ● Phenolic ● open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA

    Square Box

    2450R Series
    High current ● Automatic ● Phenolic ● open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA

    Square Box

    2450R Series
    High current ● Automatic ● Phenolic ● open or close on rise ● 15 A/10 A ● Silver/nickel-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA