Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Operating Temperature  Open Temperature  Close Temperature
3200 00010053 Open on rise -51 °C to 163 °C [-60 °F to 325 °F] 63.9 °C [147 °F] 45.0 °C [113 °F]
3200 00020152 Close on rise -51 °C to 163 °C [-60 °F to 325 °F] 71.1 °C [160 °F] min. 79.4 °C [175 °F] min.
3200 00030159 Open on rise -51 °C to 163 °C [-60 °F to 325 °F] 77.2 °C [171 °F] 45.0 °C [113 °F]
3200 00050044 Open on rise -51 °C to 163 °C [-60 °F to 325 °F] -10.0 °C [14 °F] min. -20.0 °C [-4 °F] min.
3200 00110095 Open on rise -51 °C to 163 °C [-60 °F to 325 °F] 50.0 °C [122 °F] 45.0 °C [113 °F]
3200 00180010 Open on rise -51 °C to 163 °C [-60 °F to 325 °F] -17.2 °C [1 °F] 22.8 °C [-9 °F]
3200 00190052 Open on rise -51 °C to 163 °C [-60 °F to 325 °F] 93.3 °C [200 °F] 82.2 °C [180 °F]
3200 00310016 Open on rise -51 °C to 163 °C [-60 °F to 325 °F] 40.0 °C [104 °F] 35.0 °C [95 °F]
3200 00460001 Open on rise -51 °C to 163 °C [-60 °F to 325 °F] 48.9 °C [120 °F] 37.8 °C [100 °F]
  • PAGE
    1
    Square Box

    3200 Series
    NASA certified ● Hermetically sealed ● Tight tolerances & differentials ● Pre-set & tamper proof ● SPST contacts ● Mounting brackets, terminals

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf 3200 Series High Reliability Thermostats in Satellite Applications Application Note English 488.7KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.