Search Results
PRODUCT | Functional Properties | Open Temperature | Close Temperature | |
---|---|---|---|---|
![]() |
2455RA 01060033 | Close on rise | 35.0 °C [95 °F] min. | 57.2 °C [135 °F] |
![]() |
2455RA 01060034 | Close on rise | 62.8 °C [145 °F] min. | 79.4 °C [175 °F] |
PAGE | |
---|---|
![]() |
2455RA Series Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● UL |
![]() |
2455RA Series Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● UL |
![]() |
2455RA Series Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● UL |
![]() |
2455RA Series Heat detection ● Automatic ● Phenolic, epoxy seal cap & terminals ● Open or close on rise ● 3 A ● Gold-alloy contacts ● UL |
DOCUMENT | DOCUMENT TYPE | LANGUAGE | SIZE |
---|
Test Tab