Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
2450HR 80010582 Open on rise 121.1 °C [250 °F] 101.7 °C [215 °F]
2450HR 80030285 Open on rise 22.8 °C [73 °F] 7.2 °C [45 °F]
2450HR 80040479 Open on rise 105.6 °C [222 °F] 83.3 °C [182 °F]
2450HR 80750324 Close on rise 30.0 °C [86 °F] 43.3 °C [110 °F]
2450HR 80920063 Open on rise 82.2 °C [180 °F] max. 71.1 °C [160 °F] min.
2450HR 80980259 Open on rise 79.4 °C [175 °F] 68.9 °C [156 °F]
2450HR 80980272 Close on rise 83.9 °C [183 °F] 100.0 °C [212 °F]
2450HR 81460048 Open on rise 85.0 °C [185 °F] 50.0 °C [122 °F]
2450HR 84450017 Open on rise 89.4 °C [193 °F] 65.6 °C [150 °F]
2450HR 86570001 Open on rise 93.3 °C [200 °F] 65.6 °C [150 °F]