Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
3455RG 80020609 Close on rise 65.6 °C [150 °F] 82.2 °C [180 °F]
3455RG 80820928 Open on rise 55.0 °C [131 °F] 45.0 °C [113 °F]
3455RG 81290064 Open on rise 51.7 °C [125 °F] 37.8 °C [100 °F]
3455RG 81570199 Open on rise 39.4 °C [103 °F] 39.4 °C [103 °F]
3455RG 82570096 Open on rise 75.0 °C [167 °F] 48.9 °C [120 °F]
3455RG 82790031 Close on rise 40.6 °C [105 °F] 51.7 °C [125 °F]
3455RG 84000012 Close on rise 55.0 °C [131 °F] 65.0 °C [149 °F]
3455RG 84110018 Open on rise 100.0 °C [212 °F] 83.3 °C [182 °F]
3455RG 86500001 Close on rise 43.3 °C [110 °F] 60.0 °C [140 °F]
  • PAGE
    4
    Square Box

    3455RG Series
    Low voltage ● Automatic ● Phenolic ● Open or close on rise ● 0.5 A ● Gold-alloy contacts ● Rivet sleeve ● High profile ● Calibrated ● UL, CSA, VDE

    Square Box

    3455RG Series
    Low voltage ● Automatic ● Phenolic ● Open or close on rise ● 0.5 A ● Gold-alloy contacts ● Rivet sleeve ● High profile ● Calibrated ● UL, CSA, VDE

    Square Box

    3455RG Series
    Low voltage ● Automatic ● Phenolic ● Open or close on rise ● 0.5 A ● Gold-alloy contacts ● Rivet sleeve ● High profile ● Calibrated ● UL, CSA, VDE

    Square Box

    3455RG Series
    Low voltage ● Automatic ● Phenolic ● Open or close on rise ● 0.5 A ● Gold-alloy contacts ● Rivet sleeve ● High profile ● Calibrated ● UL, CSA, VDE