Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Pressure Range  Pressure Unit  Output  Wetted Parts Material  Media
060-0741-03TJD 50 psi Differential 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available 17-4 PH stainless steel Gases, liquids compatible with wetted parts
060-0741-08TJD 100 psi Differential 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available 17-4 PH stainless steel Gases, liquids compatible with wetted parts
060-0741-11TJD 200 psi Differential 2.0 mV/V nominal 4-20mA; 0 to 5 and 0-10 Vdc available 17-4 PH stainless steel Gases, liquids compatible with wetted parts
  • PAGE
    1
    Square Box

    Model TJE Mid
    Ultra-precision range, wet/wet, differential pressure transducers ● 50 psid to 750 psid ● ±0.10 % full-scale accuracy

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf Model TJE Mid Differential Pressure Transducer Datasheet Datasheet English 279.8KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.