9
    Square Box

    SD1440
    Coaxial IR phototransistors ● 1.5 mA min. light current ● 24° angular response ● 15 μs typ. rise/fall time ● 0.018 in round leads

    Square Box

    SD1440(L)
    Coaxial, leaded case IR phototransistors ● 1.5 mA min. light current ● 24° angular response ● 15 μs typ. rise/fall time ● 0.018 in round leads

    Square Box

    HOA1876 Series
    Transmissive IR sensors ● Coupled current (Ic) min.: 0.15 mA to 1.80 mA ● 12,7 mm wide slot ● Phototransistor or photodarlington output

    Square Box

    HOA1873
    Transmissive IR sensors ● Coupled current (Ic) min.: 0.3 mA to 4.0 mA ● 2,54 mm wide slot ● Phototransistor or photodarlington output

    Square Box

    HOA1875
    Transmissive IR sensors ● Coupled current (Ic) min.: 0.15 mA to 1.80 mA ● 12,7 mm wide slot ● Phototransistor or photodarlington output

    Square Box

    HOA1874
    Transmissive IR sensors ● Coupled current (Ic) min.: 1.8 mA to 4.0 mA ● 3,05 mm wide slot ● Phototransistor or photodarlington output

    Square Box

    HOA1877
    Transmissive IR sensors ● Coupled current (Ic) min.: 0.1 mA to 1.5 mA ● 12,7 mm wide slot ● Phototransistor or photodarlington output

    Square Box

    HOA1872
    Transmissive IR sensors ● Coupled current (Ic) min.: 1.8 mA to 4.0 mA ● 2,54 mm wide slot ● Phototransistor or photodarlington output

    Square Box

    HOA2862
    Transmissive IR sensors ● Coupled current (Ic) min.: 0.2 mA to 4.0 mA ● 2,54 mm wide slot ● Phototransistor or photodarlington output

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf Infrared Sensors Line Guide Product Line Guide English 982.9KB
    pdf SD1440 Series Metal Package Phototransistors Catalog Information Catalog Information English 412.8KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.