Search Results
PRODUCT | Contact(s) | Operating Pressure | Electrical Termination | Standard Factory Set Points | Connector | |
---|---|---|---|---|---|---|
![]() |
LEF00045BFPNKABR15 | gold-plated | 0.45 bar | Deutsch DT04-2P-E005 (2-pin connector) | 3.5 psi to 150 psi | M14 x 1.5 |
![]() |
LEF01200BFPNKABR15 | gold-plated | 12 bar | Deutsch DT04-2P-E005 (2-pin connector) | 3.5 psi to 150 psi | M14 x 1.5 |
![]() |
LER00050TAPNKABA15 | gold-plated | 5 psig, true gage | Screw | 3.5 psi to 150 psi | 1/4-18 NPT |
![]() |
LER00055MAPNKYAA01 | gold-plated | 0,55 bar, true gage | 1/4 in spade terminals | 3.5 psi to 150 psi | 1/4-18 NPT |
![]() |
LER01300TBPNKBAA01 | gold-plated | 130 psig, true gage | Screw | 3.5 psi to 150 psi | 1/8-27 NPT |
![]() |
LET00380TBPVKBAA15 | gold-plated | 38 psig, true gage | Screw | 3.5 psi to 150 psi | 1/8-27 NPT |
PAGE | |
---|---|
![]() |
LE Series 3.5 psi to 150 psi ● factory set & field adj. ● gold contacts ● 500 psi proof ● configurable ● smart diagnostic technology option ● many ports & terms |
![]() |
Standard Pressure Switches Series offer high, medium, and low pressure switches, set point factory set or field adjustable 3.5 psi to 4500 psi, IP67, & hysteresis option. |
![]() |
Agricultural Vehicles Sensors and switches to assist agricultural vehicles run efficiently and reliably. |
![]() |
Lawn and Garden Sensors and switches for lawn, garden, and leisure-type vehicles as well as temperature sensors, ignition switches, turn signals |
![]() |
Machinery, Safety, Factory Floor |
![]() |
Mining/Construction Vehicles Honeywell's superior switch, sensor, and vehicle controls have powered the transportation industry for 75 years, with high-performing parts and applications. |
![]() |
Material Handling Equipment Honeywell switch, sensor, and vehicle controls includes a multitude of products for material handling vehicles |
![]() |
Engines Honeywell manufactures many sensors and switches that may be used in vehicle engines. |
![]() |
Valves and Actuators Sensors and switches for use in valves, actuators, and flowmeters. |
![]() |
Transmissions Honeywell’s products are designed to monitor speed, pressure, and temperature along with shifting position and torque measurement. |
![]() |
Compressors and Pumps Sensors and switches for use in air compressors and pumps. |
Test Tab