Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Output  Pressure Range  Measurement Type  Supply Voltage
SDX01D4 n/a 0 psi to 1 psi Differential, Gage 20 Vdc max.
SDX01D4-A n/a 0 psi to 1 psi Differential, Gage 20 Vdc max.
SDX01G2 n/a 0 psi to 1 psi Gage 20 Vdc max.
SDX01G2-A n/a 0 psi to 1 psi Gage 20 Vdc max.
SDX05D4 n/a 0 psi to 5 psi Differential, Gage 20 Vdc max.
SDX05D4-A n/a 0 psi to 5 psi Differential, Gage 20 Vdc max.
SDX05G2 n/a 0 psi to 5 psi Gage 20 Vdc max.
SDX05G2-A n/a 0 psi to 5 psi Gage 20 Vdc max.
SDX100A2 n/a 0 psi to 100 psi Absolute 20 Vdc max.
SDX100A2-A n/a 0 psi to 100 psi Absolute 20 Vdc max.
SDX100A4 n/a 0 psi to 100 psi Absolute 20 Vdc max.
SDX100A4-A n/a 0 psi to 100 psi Absolute 20 Vdc max.
SDX100D4 n/a 0 psi to 100 psi Differential, Gage 20 Vdc max.
SDX100D4-A n/a 0 psi to 100 psi Differential, Gage 20 Vdc max.
SDX100G2 n/a 0 psi to 100 psi Gage 20 Vdc max.
SDX100G2-A n/a 0 psi to 100 psi Gage 20 Vdc max.
SDX15A2 n/a 0 psi to 15 psi Absolute 20 Vdc max.
SDX15A2-A n/a 0 psi to 15 psi Absolute 20 Vdc max.
SDX15A4 n/a 0 psi to 15 psi Absolute 20 Vdc max.
SDX15A4-A n/a 0 psi to 15 psi Absolute 20 Vdc max.
SDX15D4 n/a 0 psi to 15 psi Differential, Gage 20 Vdc max.
SDX15D4-A n/a 0 psi to 15 psi Differential, Gage 20 Vdc max.
SDX15G2 n/a 0 psi to 15 psi Gage 20 Vdc max.
SDX15G2-A n/a 0 psi to 15 psi Gage 20 Vdc max.
SDX30A2 n/a 0 psi to 30 psi Absolute 20 Vdc max.
SDX30A2-A n/a 0 psi to 30 psi Absolute 20 Vdc max.
SDX30A4 n/a 0 psi to 30 psi Absolute 20 Vdc max.
SDX30A4-A n/a 0 psi to 30 psi Absolute 20 Vdc max.
SDX30D4 n/a 0 psi to 30 psi Differential, Gage 20 Vdc max.
SDX30D4-A n/a 0 psi to 30 psi Differential, Gage 20 Vdc max.
SDX30G2 n/a 0 psi to 30 psi Gage 20 Vdc max.
SDX30G2-A n/a 0 psi to 30 psi Gage 20 Vdc max.
  • PAGE
    1
    Square Box

    SDX Series
    Compensated ● Calibrated ●mV output ● Low noise ● Small size ● High impedance ● Corrosion resistant ● Prime grade avail.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf SDX IND Series Pressure Sensors (Compensated 0 to 5 in H2O and 0 to 10 in H2O) Datasheet English 111.7KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.