Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161498==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Actuator  Sealing  Termination Type  Housing Material
GLLA01A1B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01A1Y Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01A2B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01A2Y Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01A3B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01A4J Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01B Top Plunger IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01C Top Roller Plunger IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA01D Top Roller Arm IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA03A1B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA03A1Y Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA03A2B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA03A2Y Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA03A3B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA03A4J Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA03B Top Plunger IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA03C Top Roller Plunger IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA03D Top Roller Arm IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA04A1B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA04A1Y Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA04A2B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA04A2Y Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA04A3B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA04A4J Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA04B Top Plunger IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA04C Top Roller Plunger IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA04D Top Roller Arm IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA06A1B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA06A1Y Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA06A2B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA06A2Y Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA06A3B Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA06A4J Side Rotary IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA06B Top Plunger IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA06C Top Roller Plunger IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLA06D Top Roller Arm IP66; NEMA 1, 12, 13 12,7 mm [0.5 in] Conduit Plastic
GLLC01A1B Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC01A1Y Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC01A2B Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC01A2Y Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC01A3B Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC01A4J Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC01B Top Plunger IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC01C Top Roller Plunger IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC01D Top Roller Arm IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC03A1B Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC03A1Y Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC03A2B Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC03A2Y Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
GLLC03A3B Side Rotary IP66; NEMA 1, 12, 13 20 mm [0.79 in] Conduit Plastic
  • View Next 22 Results
  • PAGE
    1
    Square Box

    GLL Series
    Min-Din EN50047 mounting ● Plastic housing ● Integral actuator ● IP66 sealing ● 20 mm to 22 mm mounting ● cULus/CE/CCC approvals

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf MICRO SWITCH GLL Series Limit Switches Datasheet English 4.4MB
    pdf 50012101: GLL Series Limit Switch Installation Instructions English 1MB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.