Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Range  Operation  Output  Accuracy
060-0238-05 500 lb Compression 2 mV/V (nominal) ±0.60 % full scale
060-0238-07 1,000 lb Compression 2 mV/V (nominal) ±0.60 % full scale
060-0238-10 2,000 lb Compression 2 mV/V (nominal) ±0.60 % full scale
060-0239-04 5,000 lb Compression 2 mV/V (nominal) ±0.60 % full scale
060-0239-08 10,000 lb Compression 2 mV/V (nominal) ±0.60 % full scale
060-0240-02 20,000 lb Compression 2 mV/V (nominal) ±0.60 % full scale
060-0241-04 50,000 lb Compression 2 mV/V (nominal) ±0.60 % full scale
  • PAGE
    2
    Square Box

    Model 53
    Low cost miniature load cells ● 5 lb to 50,000 lb capacities ● Stainless steel diaphragm design

    Square Box

    Miniature – Stainless Steel Load Cells
    Miniature sizes: 12,7 mm to 35,05 mm in dia. & 11,43 to 38,1 mm in height; load ranges: 50 g to 10000 lbs; 0.5 N to 5 kN; or 5 lbs to 50000 lbs.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf Model 53 Economical Load Cell Datasheet Datasheet English 402.9KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.