Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Actuator  Sealing  Termination Type  Housing Material
1LS22 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS1 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS1-4 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS10 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS10-4 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS144 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS151 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS19 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS2 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS23 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS242 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS3 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS47 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS501 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS502 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS503 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS51 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS56 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS6 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
201LS9 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
202LS1 Top Plunger NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
202LS111 Top Plunger NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
203LS1 Side Roller Plunger NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
204LS1 Side Plunger NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
205LS1 Top Roller Plunger NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
206LS1 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
206LS2 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
208LS1 Wobble - Flexible Cable NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
208LS125 Wobble - Steel Wire NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
208LS152 Wobble - Coil Spring NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
208LS214 Wobble - Flexible Cable NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
208LS3 Wobble - Spring Rod NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
301LS2 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
301LS28 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
301LS8 Side Rotary NEMA 1, 3, 4, 6, 13 0.5 in - 14NPT Conduit Zinc Die-Cast
  • PAGE
    3
    Square Box

    200LS Series
    Metal housing ● Plug in ● IP67 sealing ● 30 mm x 60 mm mounting centers ● CE approvals

    Square Box

    LS Series
    Metal housing ● Non-plug in ● IP67 sealing ● 30 mm x 60 mm mounting centers ● CE approvals

    Square Box

    General Purpose Limit Switches
    Switches feature IEC standards, EN50041 & EN50047 mounting, plug-in/non-plug-in, plastic or metal housings, 3 conduit options, & a range of sealing choices.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf Compact Limit Switches LS/200LS Series Catalog Information English 1.6MB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.