Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Sensing Type  Operating Frequency  Supply Voltage
SNDH-H3C-G04 Single Hall-effect Zero Speed 0 Hz to 12 kHz 6.5 Vdc to 24 Vdc
SNDH-H3L-G01 Single Hall-effect Zero Speed 0 Hz to 15 kHz 4 Vdc to 24 Vdc
SNDH-H3P-G01 Single Hall-effect Zero Speed 0 Hz to 12 kHz 6.5 Vdc to 24 Vdc
  • PAGE
    9
    Square Box

    SNDH-H Series
    Rugged, stainless steel or plastic housing ● Multiple probe lengths, connector options ● Digital output ● Zero speed versions

    Square Box

    Lawn and Garden
    Sensors and switches for lawn, garden, and leisure-type vehicles as well as temperature sensors, ignition switches, turn signals

    Square Box

    Mining/Construction Vehicles
    Honeywell's superior switch, sensor, and vehicle controls have powered the transportation industry for 75 years, with high-performing parts and applications.

    Square Box

    Agricultural Vehicles
    Sensors and switches to assist agricultural vehicles run efficiently and reliably.

    Square Box

    Transmissions
    Honeywell’s products are designed to monitor speed, pressure, and temperature along with shifting position and torque measurement.

    Square Box

    Engines
    Honeywell manufactures many sensors and switches that may be used in vehicle engines.

    Square Box

    Rail
    Sensors and switches to support rail and train applications.

    Square Box

    Sport Vehicles
    Sensors and switches for a variety of sport vehicle applications.

    Square Box

    Material Handling Equipment
    Honeywell switch, sensor, and vehicle controls includes a multitude of products for material handling vehicles

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf SNDH-H Series Hall-Effect Speed Sensors Datasheet English 637.9KB
    pdf SNDH-H Series Hall-Effect Speed Sensors Installation Instructions English 491.8KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.