Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Sensor Type  Temperature Sensing Range  Package Type
700-101BAA-B00 100 Ohm platinum RTD -70 °C to 500 °C [-94 °F to 932 °F] Radial chip
700-101BAB-B00 100 Ohm platinum RTD -70 °C to 500 °C [-94 °F to 932 °F] Radial chip
700-102AAB-B00 1000 Ohm platinum RTD -70 °C to 500 °C [-94 °F to 932 °F] Radial chip
700-102AAC-B00 1000 Ohm platinum RTD -70 °C to 500 °C [-94 °F to 932 °F] Radial chip
700-102BAA-B00 1000 Ohm platinum RTD -70 °C to 500 °C [-94 °F to 932 °F] Radial chip
700-102BAB-B00 1000 Ohm platinum RTD -70 °C to 500 °C [-94 °F to 932 °F] Radial chip
701-101BAA-B00 100 Ohm platinum RTD -70 °C to 500 °C [-94 °F to 932 °F] Radial chip
701-101BAB-B00 100 Ohm platinum RTD -70 °C to 500 °C [-94 °F to 932 °F] Radial chip
701-102AAB-B00 1000 Ohm platinum RTD -70 °C to 500 °C [-94 °F to 932 °F] Radial chip
701-102BAB-B00 1000 Ohm platinum RTD -70 °C to 500 °C [-94 °F to 932 °F] Radial chip
702-101BBB-A00 100 Ohm platinum RTD -50 °C to 130 °C [-58 °F to 266 °F] SMT axial flip chip
702-102BBB-A00 1000 Ohm platinum RTD -50 °C to 130 °C [-58 °F to 266 °F] SMT axial flip chip
703-101BBB-A00 100 Ohm platinum RTD -50 °C to 130 °C [-58 °F to 266 °F] SMT axial flip chip
703-102BBB-A00 1000 Ohm platinum RTD -50 °C to 130 °C [-58 °F to 266 °F] SMT axial flip chip
  • PAGE
    3
    Square Box

    700 Series
    100 Ohm or 1000 Ohm platinum RTD ● -75°C to 500°C ● Leaded chip or SMT axial flip chip ● Lead wires or solder pads

    Square Box

    HEL-700 Series
    100 Ohm or 1000 Ohm platinum RTD ● -75°C to 500°C ● TFE Teflon or fiberglass alumina tube with leadwires

    Square Box

    PX3 Series
    Amplified ● ±1 %FSS typ. TEB ● Absolute, sealed gage ● Brass C36000 ● 1 bar to 50 bar | 15 psi to 700 psi

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    3
    pdf 700 Series Platinum RTDs Datasheet English 252.7KB
    pdf HEL-700 Series Thin Film Platinum RTDs Datasheet English 816.1KB
    pdf 50010925: 700 Series Platinum RTD Temperature Sensors, Issue 1 Installation Instructions English 159.1KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.