Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Actuator  Sealing  Termination Type  Housing Material
SZL-WL-A Side Rotary - Roller Lever Standard IP67 PF1/2 Aluminum Die-Cast
SZL-WL-B Side Rotary - Roller Lever Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WL-C Side Rotary - Rod Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WL-D Fork Lock Lever - Opposite Direction Rollers IP67 PF1/2 Aluminum Die-Cast
SZL-WL-E Top Roller Plunger IP67 PF1/2 Aluminum Die-Cast
SZL-WL-F Top Plunger IP67 PF1/2 Aluminum Die-Cast
SZL-WL-G Top Roller Plunger Sealed IP67 PF1/2 Aluminum Die-Cast
SZL-WL-H Side Roller Plunger IP67 PF1/2 Aluminum Die-Cast
SZL-WL-I Ball Bearing Plunger IP67 PF1/2 Aluminum Die-Cast
SZL-WL-J Side Plunger IP67 PF1/2 Aluminum Die-Cast
SZL-WL-K Wobble - Coil Spring IP67 PF1/2 Aluminum Die-Cast
SZL-WL-L Wobble - Coil Spring IP67 PF1/2 Aluminum Die-Cast
SZL-WL-M Wobble - Plastic Rod IP67 PF1/2 Aluminum Die-Cast
SZL-WL-N Wobble - Steel Wire IP67 PF1/2 Aluminum Die-Cast
SZL-WL-P Fork Lock Lever - Same Direction Rollers IP67 PF1/2 Aluminum Die-Cast
SZL-WLA-A Side Rotary - Roller Lever Standard IP67 PF1/2 Aluminum Die-Cast
SZL-WLA-B Side Rotary - Roller Lever Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WLA-C Side Rotary - Rod Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WLB-A Side Rotary - Roller Lever Standard IP67 PF1/2 Aluminum Die-Cast
SZL-WLB-B Side Rotary - Roller Lever Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WLB-C Side Rotary - Rod Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WLC-A Side Rotary - Roller Lever Standard IP67 PF1/2 Aluminum Die-Cast
SZL-WLC-B Side Rotary - Roller Lever Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WLC-C Side Rotary - Rod Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WLD-A Side Rotary - Roller Lever Standard IP67 PF1/2 Aluminum Die-Cast
SZL-WLD-B Side Rotary - Roller Lever Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WLD-C Side Rotary - Rod Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WLE-A Side Rotary - Roller Lever Standard IP67 PF1/2 Aluminum Die-Cast
SZL-WLE-B Side Rotary - Roller Lever Adjustable IP67 PF1/2 Aluminum Die-Cast
SZL-WLE-C Side Rotary - Rod Adjustable IP67 PF1/2 Aluminum Die-Cast
  • PAGE
    2
    Square Box

    SZL-WL Series
    EN50041 mounting ● Metal housing ● IP67 sealing ● 30 mm x 60 mm mounting centers ● UL/CE/CSA approvals

    Square Box

    General Purpose Limit Switches
    Switches feature IEC standards, EN50041 & EN50047 mounting, plug-in/non-plug-in, plastic or metal housings, 3 conduit options, & a range of sealing choices.

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    1
    pdf MICRO SWITCH SZL-WL Series General Purpose Limit Switches Datasheet English 3.6MB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.