Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Resistance  Operating Temperature  Accuracy
143-101FAG-RC1 100 Ohm -60 °C to 125 °C [-76 °F to 257 °F] 25 °C [77 °F]
143-102LAG-A01 1,000 Ohm -60 °C to 125 °C [-76 °F to 257 °F] 25 °C [77 °F]
143-302LAG-A01 3,000 Ohm -60 °C to 125 °C [-76 °F to 257 °F] 25 °C [77 °F]
143-302LAG-RC1 3,000 Ohm -60 °C to 125 °C [-76 °F to 257 °F] 25 °C [77 °F]
143-303QAG-RC1 30,000 Ohm -60 °C to 125 °C [-76 °F to 257 °F] 25 °C [77 °F]
143-502LAG-RC1 5,000 Ohm -60 °C to 125 °C [-76 °F to 257 °F] 25 °C [77 °F]