Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Functional Properties  Open Temperature  Close Temperature
3001 00140546 Close on rise 28.9 °C [75 °F] 30.0 °C [86 °F]
3001 00220108 Open on rise 70.0 °C [158 °F] 60.0 °C [140 °F]
3001 00470026 Open on rise 50.0 °C [122 °F] 60.0 °C [140 °F]
3001 01060004 Open on rise 70.0 °C [158 °F] 61.7 °C [143 °F]
3001 01400027 Open on rise 85.0 °C [185 °F] 65.0 °C [149 °F]
3001 01590002 Close on rise 52.8 °C [127 °F] 60.0 °C [140 °F]
3001 01840001 Open on rise 26.7 °C [80 °F] 18.3 °C [65 °F]
3001U 00240201 Close on rise -12.2 °C [10 °F] -7.2 °C [19 °F]
3001U 00340137 Open on rise 35.0 °C [95 °F] 5.6 °C [10 °F] max. diff.
3001U 00780059 Close on rise 65.0 °C [149 °F] 50.0 °C [122 °F]
3004 00020025 Close on rise 126.7 °C [260 °F] min. 132.2 °C [270 °F] max.
3004 00040028 Open on rise 128.3 °C [263 °F] 6.7 °C [12 °F] max. diff.
3004 00050014 Open on rise 71.1 °C [160 °F] 60.0 °C [140 °F]
3004 00120035 Open on rise 40.0 °C [104 °F] 4.4 °C [8 °F] max. diff.
3004 00190011 Open on rise 60.0 °C [140 °F] 43.3 °C [110 °F]
3004 00310015 Open on rise 70.0 °C [158 °F] 52.8 °C [127 °F]
3004 00500002 Open on rise 90.0 °C [194 °F] 80.0 °C [176 °F]
3004 00600002 Open on rise 97.8 °C [208 °F] 5.6 °C [10 °F] max. diff.
3004 00830002 Open on rise 57.8 °C [136 °F] 48.9 °C [120 °F]
3100 00030605 Open on rise 96.1 °C [205 °F] 6.7 °C [12 °F] max. diff.
3100 00150030 Close on rise 2.8 °C [37 °F] 12.8 °C [55 °F]
3100 00500037 Open on rise 105.0 °C [221 °F] 95.0 °C [203 °F]
3100 02600001 Open on rise 260.0 °C [500 °F] 200.0 °C [392 °F]
3100 03810002 Open on rise 81.7 °C [179 °F] 5.6 °C [10 °F] max. diff.
3100U 00011458 Open on rise 28.9 °C [75 °F] 18.3 °C [65 °F]
3100U 00031431 n/a n/a n/a
3100U 00031431 Open on rise 4.4 °C [40 °F] -6.7 °C [20 °F]
3100U 00031432 Open on rise 10.0 °C [50 °F] -1.1 °C [30 °F]
3100U 00031433 Open on rise 15.6 °C [60 °F] 4.4 °C [40 °F]
3100U 00031434 Open on rise 21.1 °C [70 °F] 10.0 °C [50 °F]
3100U 00031435 Open on rise 26.7 °C [80 °F] 15.6 °C [60 °F]
3100U 00031436 Open on rise 32.2 °C [90 °F] 21.1 °C [70 °F]
3100U 00031437 Open on rise 37.8 °C [100 °F] 26.7 °C [80 °F]
3100U 00031438 Open on rise 43.3 °C [110 °F] 32.2 °C [90 °F]
3100U 00031439 Open on rise 48.9 °C [120 °F] 37.8 °C [100 °F]
3100U 00031440 Open on rise 54.4 °C [130 °F] 43.3 °C [110 °F]
3100U 00031441 Open on rise 60.0 °C [140 °F] 48.9 °C [120 °F]
3100U 00031442 Open on rise 65.6 °C [150 °F] 54.4 °C [130 °F]
3100U 00031443 Open on rise 71.1 °C [160 °F] 60.0 °C [140 °F]
3100U 00031444 Open on rise 76.7 °C [170 °F] 65.6 °C [150 °F]
3100U 00031445 Open on rise 82.2 °C [180 °F] 71.1 °C [160 °F]
3100U 00031446 Open on rise 87.8 °C [190 °F] 76.7 °C [170 °F]
3100U 00031447 Open on rise 93.3 °C [200 °F] 82.2 °C [180 °F]
3100U 00031448 Open on rise 98.9 °C [210 °F] 85.0 °C [185 °F]
3100U 00031449 Open on rise 104.4 °C [220 °F] 90.6 °C [195 °F]
3100U 00031450 Open on rise 110.0 °C [230 °F] 96.1 °C [205 °F]
3100U 00031451 Open on rise 115.6 °C [240 °F] 101.7 °C [215 °F]
3100U 00031452 Open on rise 121.1 °C [250 °F] 107.2 °C [225 °F]
3100U 00031453 Close on rise -6.7 °C [20 °F] 4.4 °C [40 °F]
3100U 00031454 Close on rise -1.1 °C [30 °F] 10.0 °C [50 °F]
  • View Next 50 Results
  • PAGE
    108
    Square Box

    Precision
    Wide range of thermostats for potential use in high-end and extreme environmental conditions. Custom versions available.

    Square Box

    Precision Conductive Plastic Potentiometers
    Compact & rugged thick-film devices available in wide range of resistance values. Accuracy to 0.25%, IP67 sealing, & 30 million life cycle available.

    Square Box

    Compact Precision Limit Switches
    Series features small metal or plastic package size, side or flange mounting, booted and unsealed actuators, and low temperature options.

    Square Box

    Precision/Technical Grade Pressure Transducers: Model Super TJE
    Ultra Precision Super TJE pressure sensors can stand up to ultra high temperatures & high pressure measurement requirements.

    Square Box

    3100U Series
    Hermetically sealed ● UL &/or CSA ● Tight tolerances & differentials ● Pre-set & tamper proof ● SPST contacts ● Mounting brackets, terminals

    Square Box

    Preconfigured Redi-Temp
    Preconfigured with common temperature set points, terminal & bracket for quick sampling, testing & turnaround.

    Square Box

    3106 Series
    Hermetically sealed ● UL &/or CSA ● Tight tolerances & differentials ● Pre-set & tamper proof ● Gold-alloy contacts

    Square Box

    Model 75
    Precision fatigue-rated load cell ● 50 lb to 200,000 lb ● ±0.14% full scale accuracy ● Stainless steel double diaphragm design ● Enhanced overload capability ● Tension/compression

    Square Box

    SensorCube Series
    1 W sealed construction precision conductive plastic element pot ● 0.25 in dia. shafts ● 1 kOhm to 10 kOhm resistance

    Square Box

    3455RCG Series
    High current ● Automatic ● Ceramic ● Open on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● High profile ● UL, CSA, VDE

    Square Box

    3156 Series
    Hermetically sealed ● UL &/or CSA ● Pre-set & tamper proof ● Low profile ● Gold alloy contacts

    Square Box

    Model 73
    Precision fatigue-rated load cell ● 50 lb to 200,000 lb ● ±0.14% full scale accuracy ● Stainless steel double diaphragm design ● Enhanced overload capability ● Compression only

    Square Box

    3450RCG
    High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA, VDE

    Square Box

    3450RCG
    High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA, VDE

    Square Box

    3450RCG
    High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA, VDE

    Square Box

    3100 Series
    Hermetically sealed ● UL &/or CSA ● Tight tolerances & differentials ● Pre-set & tamper proof

    Square Box

    3004 Series
    Non-hermetically sealed ● Low profile ● Tight tolerances & differentials ● Pre-set & tamper proof ● Metal sleeve insert/rivet construction

    Square Box

    3156 Series
    Hermetically sealed ● UL &/or CSA ● Pre-set & tamper proof ● Low profile ● Gold alloy contacts

    Square Box

    3450RCG
    High current ● Automatic ● Ceramic ● Open or close on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● Low profile ● UL, CSA, VDE

    Square Box

    3800 Series
    Hermetically sealed ● Use in severe duty applications where military device not needed

    Square Box

    3150 Series
    Hermetically sealed ● UL &/or CSA ● Pre-set & tamper proof ● Low profile

    Square Box

    Gold Contacts
    WE-1 gold alloy cross point contacts for low voltage applications.

    Square Box

    3106 Series
    Hermetically sealed ● UL &/or CSA ● Tight tolerances & differentials ● Pre-set & tamper proof ● Gold-alloy contacts

    Square Box

    3001 Series
    Non-hermetically sealed ● Low profile ● Tight tolerances & differentials ● Pre-set & tamper proof

    Square Box

    Hermetically Sealed
    Case is laser welded to form a hermetically-sealed steel housing with a glass-to-metal seal at the terminal junction.

    Square Box

    3455RCG Series
    High current ● Automatic ● Ceramic ● Open on rise ● 15 A/10 A ● Gold-alloy contacts ● Rivet sleeve ● High profile ● UL, CSA, VDE

    Square Box

    MKV Series
    1 W precision conductive plastic element pot ● 0.25 in dia. shafts ● 500 Ohm to 20 kOhm resistance

    Square Box

    Model TJE Mid
    Ultra-precision range, wet/wet, differential pressure transducers ● 50 psid to 750 psid ● ±0.10 % full-scale accuracy

    Square Box

    Aftermarket Products and Services
    Honeywell's position, proximity and pressure sensors, actuators, indicators, and sealed switches carry PMA and MIL-spec approvals.

    Square Box

    Potentiometers
    Convert rotary motion into a smooth change of resistance in voltage or current, often used to control position transducers.

    Square Box

    Model 1388-124
    Sprocket/pulley torque transducer ● 500 lb-in, 1,000 lb-in ● 0.1 % non-linearity and hysteresis ● Rotary transformer style

    Square Box

    LS Series
    Metal housing ● Non-plug in ● IP67 sealing ● 30 mm x 60 mm mounting centers ● CE approvals

    Square Box

    128 Series
    Matched mini glass probe ● -60 °C to 300 °C [-76 °F to 572 °F]

    Square Box

    APS00B Angle Sensor IC
    High-resolution magnetoresisitve displacement ● SOIC-8 package ● Outputs dual analog voltages responding to changes in magnetic field angle

    Square Box

    Premium Large Basic Switches
    Switches feature low operating force & differential travel, 10 A to 25 A, and a broad range of ratings, operating actions, & terminations.

    Square Box

    Overview
    No Description

    Square Box

    SM Series
    Up to 5 A ac & dc (UL, CSA, CE, ENEC) ● Variety of actuators, terminations & contacts ● 9,5 mm centers side mount ● MIL-PRF-8805 listings

    Square Box

    Low Profile Load Cells
    Low profile & pancake style precision cells offer exceptional structural capability for extraneous torque, bending movement, & side loads.

    Square Box

    S & Z Beam Style Load Cells
    Economical designs combine a compact form with high precision to produce a superior tension force transducer; 20 kg to 1000 kg, 1000 kg to 20000 kg.

    Square Box

    Explosion-Proof Basic Switches
    Switches are approved for use in Zone 2 hazardous locations; switch is environmentally seals so flammable gases cannot enter switching cavity.

    Square Box

    Model 129
    S-type/z-beam load cells ● Capacities of 1,000 kg to 5,000 kg ● ±0.02% full-scale accuracy

    Square Box

    1HP Series
    Qualified to RTCA DO-160D ● 150 psi to 5000 psi ● Easily configurable ● MIL-PRF-8805 rated ● 12000 psi burst

    Square Box

    Basic Switches
    Highly reliable and rugged switches, basics include miniature, subminiature, large premium, specialty, sealed, V-basics, and watertight versions.

    Square Box

    Waste Handling
    MICRO SWITCH limit switches for use in waste handling and management applications.

    Square Box

    AWM700 Series
    Compensated ● 200 SLPM, ±300 SLPM ● Analog output

    Square Box

    Military Bomb and Missile Racks
    Honeywell components feature design flexibility and the reuseability of systems on different platforms.

    Square Box

    YZ Series
    15 A ● SPNO ● Variety of actuators & terminations ● 25,4 mm centers ● Side or panel mounting

    Square Box

    Specialty Large Basic Switches
    Products with application-specific characteristics including double-break circuitry and are suitable for a variety of applications.

    Square Box

    Test and Measurement Equipment
    No Description

    Square Box

    DM Series
    ac control circuits (UL, CSA) ● SPDT ● DPDT ● Snap-in panel mount

  • View Next 50 Results
  • FILTER BY


    Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.