Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Contact(s)  Operating Pressure  Electrical Termination  Standard Factory Set Points  Connector
PBN3C421-B Silver 1.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 1.0 in-H2O 4 mm smooth perpendicular ports
PBN3C421-D Silver 2.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 2.0 in-H2O 4 mm smooth perpendicular ports
PBN3C421-H Silver 6.5 in-H2O 6,3 mm x 0,8 mm quick connect 6.5 in-H2O 4 mm smooth perpendicular ports
PBN3C451-D Silver 2.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 2.0 in-H2O 5 mm barbed radial ports
PBN3D421-R1 Silver 10.0 in-H2O to 28.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 4 mm smooth perpendicular ports
PBN3D421-R2 Silver 35.0 in-H2O to 75.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 4 mm smooth perpendicular ports
PBN3D441-R1 Silver 10.0 in-H2O to 28.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a Adjustable ports
PBN3D441-R2 Silver 35.0 in-H2O to 75.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a Adjustable ports
PBN3D451-H Silver 6.5 in-H2O 6,3 mm x 0,8 mm quick connect 6.5 in-H2O 5 mm barbed radial ports
PBN3D451-R1 Silver 10.0 in-H2O to 28.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a Adjustable ports
PBN3D451-R2 Silver 35.0 in-H2O to 75.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a Adjustable ports
PBN3E421-R8 Silver 83.0 in-H2O to 416.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 4 mm smooth perpendicular ports
PBN3E421-R9 Silver 416.0 in-H2O to 1109.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 4 mm smooth perpendicular ports
PBN3E441-R8 Silver 83.0 in-H2O to 416.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 5 mm barbed radial ports
PBN3E441-R9 Silver 416.0 in-H2O to 1109.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 5 mm barbed radial ports
PBN3E451-R8 Silver 83.0 in-H2O to 416.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 5 mm barbed radial ports
PBN3E451-R9 Silver 416.0 in-H2O to 1109.0 in-H2O 6,3 mm x 0,8 mm quick connect n/a 5 mm barbed radial ports
  • PAGE
    2
    Square Box

    PBN3 Series
    1 in-H2O to 6,5 in-H2O ● SPDT-NO, -NC ● Senses air or compatible fluids ● Gage ● Life: up to 5 million cycles ● 15 psi or 80 psi proof pressure

    Square Box

    PBN1 Series
    1 in-H2O to 50 in-H2O ● SPNO ● Senses air ● Gage, vacuum, differential ● Life: up to 20 million cycles ● 8 psi or 15 psi proof pressure

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    0
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.