Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Range  Amplified/Unamplified  Element Type
060-H032-01 ±12,7 mm [±0.5 in] Amplified dc-dc type displacement transducer
060-H032-02 ±25,4 mm [±1.0 in] Amplified dc-dc type displacement transducer
  • PAGE
    3
    Square Box

    T&M LVDTs
    Large selection of linear variable displacement transducers (LVDTs) meets the rugged requirements of single- & multiple-point industrial gauging.

    Square Box

    Long Stroke dc-dc Displacement Transducers (LVDTs)
    Long stroke dc-dc displacement transducers ● ±0.5 in up to 18.5 in range ● Reverse polarity protected

    Square Box

    Long Stroke Displacement Transducers (LVDTs)
    Static & dynamic displacement transducers ● ac-ac or dc-dc ● ±0.5 in to 18.5 in range