Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Switch Type Circuitry  Actuator  Termination Type  Housing Material
2CPSA1A1 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA1A1A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA1A1A-FW 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 10 Pin Mini Change Connector Zinc Die-Cast
2CPSA1A1B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA1A2 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side, No Actuation Right Side 1/2 NPT Zinc Die-Cast
2CPSA1A2A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side, No Actuation Right Side 1/2 NPT Zinc Die-Cast
2CPSA1A2A-FW 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side, No Actuation Right Side 10 Pin Mini Change Connector Zinc Die-Cast
2CPSA1A2B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side, No Actuation Right Side 1/2 NPT Zinc Die-Cast
2CPSA1A3 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Right Side, No Actuation Left Side 1/2 NPT Zinc Die-Cast
2CPSA1A3A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Right Side, No Actuation Left Side 1/2 NPT Zinc Die-Cast
2CPSA1A3A-FW 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Right Side, No Actuation Left Side 10 Pin Mini Change Connector Zinc Die-Cast
2CPSA1A3B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Right Side, No Actuation Left Side 1/2 NPT Zinc Die-Cast
2CPSA1A4 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides Without Broken Cable Detection 1/2 NPT Zinc Die-Cast
2CPSA1A4B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides Without Broken Cable Detection 1/2 NPT Zinc Die-Cast
2CPSA1A5B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side, No Actuation Right Side, Without Broken Cable Detection 1/2 NPT Zinc Die-Cast
2CPSA1A6B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Right Side, No Actuation Left Side, Without Broken Cable Detection 1/2 NPT Zinc Die-Cast
2CPSA1B1 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA1B1A 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA1B1A-F01 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Both Sides 10 Pin Mini Change Connector Zinc Die-Cast
2CPSA1B1B 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA1B2A 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Left Side, No Actuation Right Side 1/2 NPT Zinc Die-Cast
2CPSA1B2A-F01 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Left Side, No Actuation Right Side 10 Pin Mini Change Connector Zinc Die-Cast
2CPSA1B2B 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Left Side, No Actuation Right Side 1/2 NPT Zinc Die-Cast
2CPSA1B3A 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Right Side, No Actuation Left Side 1/2 NPT Zinc Die-Cast
2CPSA1B3A-F01 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Right Side, No Actuation Left Side 10 Pin Mini Change Connector Zinc Die-Cast
2CPSA1B3B 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Right Side, No Actuation Left Side 1/2 NPT Zinc Die-Cast
2CPSA2A1 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA2A1A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA2A1B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA2A2 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side, No Actuation Right Side 1/2 NPT Zinc Die-Cast
2CPSA2A2A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side, No Actuation Right Side 1/2 NPT Zinc Die-Cast
2CPSA2A2B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side, No Actuation Right Side 1/2 NPT Zinc Die-Cast
2CPSA2A3 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Right Side, No Actuation Left Side 1/2 NPT Zinc Die-Cast
2CPSA2A3A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Right Side, No Actuation Left Side 1/2 NPT Zinc Die-Cast
2CPSA2A3B 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Right Side, No Actuation Left Side 1/2 NPT Zinc Die-Cast
2CPSA2B1 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA2B1A 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSA2B1B 3NC/1NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 2NC) Cable, Maintained Both Sides 1/2 NPT Zinc Die-Cast
2CPSC1A1 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 20 mm Zinc Die-Cast
2CPSC1A1A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Both Sides 20 mm Zinc Die-Cast
2CPSC1A2 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side, No Actuation Right Side 20 mm Zinc Die-Cast
2CPSC1A2A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Left Side, No Actuation Right Side 20 mm Zinc Die-Cast
2CPSC1A3 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Right Side, No Actuation Left Side 20 mm Zinc Die-Cast
2CPSC1A3A 2NC/2NO Direct Opening (Switch 1, Left: 1NC/1NO; Switch 2, Right: 1NC/1NO) Cable, Maintained Right Side, No Actuation Left Side 20 mm Zinc Die-Cast
2CPSC1D1A 4NC Direct Opening (Switch 1, Left: 2NC; Switch 2, Right: 2NC) Cable, Maintained Both Sides 20 mm Zinc Die-Cast
  • PAGE
    4
    Square Box

    2CPS Series
    Dual head cable pull ● UL, CSA, CE, SIL3 ● IP67 ● NEMA 1, 4, 12, 13 ● Silver & gold contacts

    Square Box

    1CPS Series
    Single head cable pull ● UL, CSA, CE, SIL3 ● IP67 ● NEMA 1, 4, 12, 13 ● Silver & gold contacts

    Square Box

    Material Handling and Conveyors

    Square Box

    Machinery, Safety, Factory Floor

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    2
    pdf PK 80155: 2 CPS Series Cable Pull Safety Switch Installation Instructions and Approvals Documentation English 933.1KB
    pdf PK 80169: 2CPS Series Cable Pull Switch Without Broken Cable Detection Installation Instructions and Approvals Documentation English 545.2KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.