Responsive Endeca Search

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Contact(s)  Operating Pressure  Electrical Termination  Standard Factory Set Points  Connector
PBN1B222-A Gold 0.5 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 0.5 in-H2O 4 mm smooth perpendicular ports
PBN1B222-B Gold 1.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 1.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-C Gold 1.5 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 1.5 in-H2O 4 mm smooth perpendicular ports
PBN1B222-D Gold 2.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 2.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-E Gold 3.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 3.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-F Gold 4.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 4.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-G Gold 6.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 6.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-J Gold 8.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 8.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-K Gold 10.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 10.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-L Gold 12.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 12.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-M Gold 15.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 15.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-N Gold 20.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 20.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-P Gold 30.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 30.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-Q Gold 40.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 40.0 in-H2O 4 mm smooth perpendicular ports
PBN1B222-R6 Gold 10.0 in-H2O to 50.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated n/a 5 mm smooth perpendicular ports
PBN1B222-R7 Gold 51.0 in-H2O to 416.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated n/a 6 mm smooth perpendicular ports
PBN1B222-S Gold 50.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 50.0 in-H2O 4 mm smooth perpendicular ports
PBN1B332-A Gold 0.5 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 0.5 in-H2O 5 mm barbed radial ports
PBN1B332-B Gold 1.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 1.0 in-H2O 5 mm barbed radial ports
PBN1B332-C Gold 1.5 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 1.5 in-H2O 5 mm barbed radial ports
PBN1B332-D Gold 2.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 2.0 in-H2O 5 mm barbed radial ports
PBN1B332-E Gold 3.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 3.0 in-H2O 5 mm barbed radial ports
PBN1B332-F Gold 4.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 4.0 in-H2O 5 mm barbed radial ports
PBN1B332-G Gold 6.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 6.0 in-H2O 5 mm barbed radial ports
PBN1B332-J Gold 8.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 8.0 in-H2O 5 mm barbed radial ports
PBN1B332-K Gold 10.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 10.0 in-H2O 5 mm barbed radial ports
PBN1B332-L Gold 12.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 12.0 in-H2O 5 mm barbed radial ports
PBN1B332-M Gold 15.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 15.0 in-H2O 5 mm barbed radial ports
PBN1B332-N Gold 20.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 20.0 in-H2O 5 mm barbed radial ports
PBN1B332-P Gold 30.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 30.0 in-H2O 5 mm barbed radial ports
PBN1B332-Q Gold 40.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 40.0 in-H2O 5 mm barbed radial ports
PBN1B332-R6 Gold 10.0 in-H2O to 50.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated n/a 6 mm barbed radial ports
PBN1B332-R7 Gold 51.0 in-H2O to 416.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated n/a 7 mm barbed radial ports
PBN1B332-S Gold 50.0 in-H2O 4,8 mm x 0,5 mm tab-type bifurcated 50.0 in-H2O 5 mm barbed radial ports
  • PAGE
    2
    Square Box

    PBN1 Series
    1 in-H2O to 50 in-H2O ● SPNO ● Senses air ● Gage, vacuum, differential ● Life: up to 20 million cycles ● 8 psi or 15 psi proof pressure

    Square Box

    PBN3 Series
    1 in-H2O to 6,5 in-H2O ● SPDT-NO, -NC ● Senses air or compatible fluids ● Gage ● Life: up to 5 million cycles ● 15 psi or 80 psi proof pressure

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    0
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.