Responsive Endeca Search
==ci_id==159835== ==la_id==1== ==N==161319==

What are you looking for?

This is Search input need to add more information.

Search Results

FILTER BY



  PRODUCT  Package Type  Output Type
SS460S-T3 Flat TO-92-style, straight standard leads, ammopack tape-in-box, 5000 units/box Sinking
SS461A Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag Sinking
SS461A-L Flat TO-92-style, straight long leads, bulk pack, 1000 units/bag Sinking
SS461A-S Flat TO-92-style, surface mount, bulk pack, 1000 units/bag Sinking
SS461A-SP Flat TO-92-style, surface mount, pocket tape and reel, 1000 units/reel Sinking
SS461A-T2 Flat TO-92-style, formed leads, ammopack tape-in-box, 5000 units/box Sinking
SS461A-T3 Flat TO-92-style, straight standard leads, ammopack tape-in-box, 5000 units/box Sinking
SS461R Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag Sinking
SS466A Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag Sinking
SS466A-L Flat TO-92-style, straight long leads, bulk pack, 1000 units/bag Sinking
SS561AT SOT-89B, pocket tape and reel, 1000 units/reel Sinking
SS566AT SOT-89B, pocket tape and reel, 1000 units/reel Sinking
VF360NT SOT-23, pocket tape and reel, 3000 units/reel Sinking
VF360ST SOT-23, pocket tape and reel, 3000 units/reel Sinking
VF460S Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag Sinking
  • PAGE
    15
    Square Box

    Latching
    Latch on to an initial pole (North or South) until a magnetic field of sufficient strength of the opposite polarity is brought near the sensor IC.

    Square Box

    103SR Series
    Hall-effect digital (unipolar or latching) or linear ● Aluminum or stainless steel threaded package

    Square Box

    SS360PT, SS460P, SS460P-T2
    High sensitivity latching Hall-effect digital sensor ICs with built-in pull-up resistor ● SOT-23, flat TO-92-style with straight or formed lead pkgs.

    Square Box

    SS361RT, SS461R
    Latching Hall-effect digital sensor ICs ● SOT-23, flat TO-92-style packages ● Digital sinking output

    Square Box

    SS400 Series, SS500 Series
    Low & medium Gauss latching Hall-effect digital sensor ICs ● Flat TO-92-style, SOT-89B packages ● Digital sinking output

    Square Box

    VF360NT, VF360ST, VF460S
    High sensitivity latching Hall-effect digital sensor ICs ● SOT-23, flat TO-92-style packages ● AEC-Q100 qualified for transportation applications

    Square Box

    ET Series
    Magnetically held toggle ● MIL-S-5594 ● 7 A max. ● Fine silver contacts ● Screw, leadwire, and turret terminations

    Square Box

    Motors and Drives

    Square Box


    High sensitivity latching Hall-effect digital sensor ICs ● SOT-23, flat TO-92-style with straight or formed lead packages ● Digital sinking output

    162003
    Square Box

    SS400 Series, SS500 Series
    Low, medium, & high Gauss unipolar Hall-effect digital sensor ICs ● Flat TO-92-style, SOT-89B packages ● Digital sinking output

    Square Box

    Position Sensor ICs
    Digital bipolar, latching, unipolar, omnipolar and low power sensor ICs with a variety of operating characteristics, package styles & costs.

    Square Box

    Speed and Direction, Speed Sensor ICs
    VM Series detect the speed, direction, and position of a ring magnet encoder target. VF401 senses fine pitch ring magnets. VF526DT provides both speed and direction output.

    Square Box

    SS400, SS500 Series
    Low Gauss bipolar Hall-effect digital sensor ICs ● Flat TO-92-style, SOT-89B package ● Digital sinking output

    Square Box

    SS361CT, SS461C
    High sensitivity latching Hall-effect digital sensor ICs ● SOT-23, flat TO-92-style packages ● Digital sinking

    Square Box

    VF526DT
    Latching dual Hall-effect digital sensor ICs with speed & direction outputs ● SOT-89B (pocket tape & reel) package ● Dual sink output

  • FILTER BY


    DOCUMENT DOCUMENT TYPE LANGUAGE SIZE
    15
    pdf VF360NT, VF360ST, VF460S High Sensitivity Latching Digital Hall-effect Sensor ICs Datasheet English 857.4KB
    pdf SS360PT, SS460P, SS460P-T2 High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor Datasheet English 503.7KB
    pdf SS361RT, SS461R Latching Digital Hall-Effect Sensor IC Datasheet English 435.9KB
    pdf VF526DT Latching Dual Hall-Effect Digital Postion Sensor IC with Speed and Direction Outputs Datasheet English 244.7KB
    pdf SS361CT, SS461C High Sensitivity Latching Digital Hall-Effect Sensor ICs Datasheet English 438.3KB
    pdf SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs Datasheet English 1MB
    pdf SS400 Series, SS500 Series Bipolar, Latching, and Unipolar Hall-effect Digital Position Sensor ICs Datasheet English 1.3MB
    pdf SS361RT/SS461R Bipolar Latching, Hall-Effect Digital Sensor ICs Installation Instructions English 302KB
    pdf SS361CT/SS461C High Sensitivity Bipolar Latching, Hall-Effect Digital Sensor ICs Installation Instructions English 311.9KB
    pdf VF360NT, VF360ST, VF460S High Sensitivity Latching Digital Hall-effect Sensor ICs Installation Instructions English 481.1KB
    pdf SS360NT, SS360ST, SS360ST-10K, SS460S, SS460S-T2, SS460-T3, SS460S-LP High Sensitivity Latching Digital Hall-Effect Sensor ICs Installation Instructions English 715.2KB
    pdf SS360PT/SS460P High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor Installation Instructions English 581.8KB
    pdf VF360NT, VF360ST, VF460S High Sensitivity Latching Digital Hall-effect Sensor ICs Application Note English 71.5KB
    pdf Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensors for Brushless DC Motor Applications Technical Note Technical Information English 710.7KB
    pdf Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensors for Brushless DC Motor Applications Technical Note Technical Information English 117.5KB
  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.