6
    Square Box

    Plastic & Ceramic Package Phototransistors
    Ceramic packages are surface mount with high-quality glass lenses, & the plastic-packaged series provide lower cost.

    Square Box

    SDP8436
    Tight beam side-looking plastic IR phototransistors ● 0.5 mA min. light current ● 18° angular response ● 15 μs typ. rise/fall time ● 0.020 in sq leads

    Square Box

    SDP8406
    Side-looking plastic IR phototransistors ● 1.8 mA min. light current ● 50° angular response ● 15 μs typ. rise/fall time ● 0.020 in sq leads

    Square Box

    SDP8405
    T1 plastic IR phototransistors ● 12.0 mA min. light current ● 20° angular response ● 15 μs typ. rise/fall time ● 0.020 in sq leads

    Square Box

    SDP8407
    End-looking plastic IR phototransistors ● 0.1 mA min. light current ● 135° angular response ● 15 μs typ. rise/fall time ● 0.020 in sq leads

    Square Box

    SMD2440
    Surface mount, glass lens, ceramic IR phototransistors ● 1.5 mA min. light current ● 28° angular response ● 15 μs typ. rise/fall time ● SMT

  • FILTER BY


  • Test Tab

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.